This product has been discontinued, please contact your local sales office for more information.

Product Line Update

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- 5-Phase

Actuator Frame Size

- 0.79 in.20 mm

Drive Method

- Ground Ball Screw

Repetitive Positioning Accuracy

- ±0.0001 in.±0.003 mm

Lost Motion

- 0.00079 in.  0.002 mm  

Power Supply

- 24 VDC

Current

- 0.7 A

Type

- Standard

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Equipped

Lead

- 0.04 in.1 mm

Stroke

- 0.98 in.25 mm

Actuator Connection Type

- Connector

Lead Wires

- 5

Max. Vertical Transportable Mass

- 3.30 lb1.5 kg

Max. Speed

- 0.79 in/s20 mm/s

Max. Thrust Force

- 3.30 lb15 N

Max. Holding Force

- 3.30 lb15 N

Resolution

- 0.000079 in.  0.002 mm  

Components

- DRLM20-02B1PN-K [Actuator]
LRD503-K [Driver]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

Insulation Resistance

- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)


 

 


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved