This product has been discontinued please contact your local sales office for more information.

Compatible Actuators (sold separately)

Unit of Measure

Specifications

Motor Type

- Compact Linear Actuator

Actuator Frame Size

- 0.79 in.20 mm

Drive Method

- Ground Ball Screw

Current

- 0.7 A

Type

- Standard

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Equipped

Actuator Connection Type

- Connector

Lead Wires

- 5

Driver Included

- No

Max. Vertical Transportable Mass

- 3.30 lb1.5 kg

Max. Speed

- 0.79 in/s20 mm/s

Max. Thrust Force

- 3.30 lb15 N

Max. Holding Force

- 3.30 lb15 N

Resolution

- 0.000079 in.0.002 mm

Lead

- 0.039 in.1 mm

Stroke

- 0.98 in.25 mm

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved