This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Fan Type

- Axial Flow

Frame Size

- 6.77 in172 mm

Thickness

- 2.01 in.51 mm

Power Supply

- 24 VDC

Current

- 0.70

Function

- Low Speed Alarm - Electronic

Connection Type

- Connector

Speed (r/min)

- 3200

Max. Air Flow

- 212 CFM  6 m3/min  

Max. Static Pressure

- 0.55 inH2O  137 Pa  

Noise Level

- 47 db (A)

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- EMC Directives

Alarm Specifications

Alarm Type

- Electronic

Alarm Activation Speed

- 1800 ± 400 r/min

Output Mode

- Open-collector output

Output Condition

- Normal operation: L level (Internal transistor ON)
Alarm output: H level (Internal transistor OFF)

Maximum Rating

- Maximum Applied Voltage: 30 VDC max.
Maximum Inflow Current: 15 mA max.

Delay Function

- Built-In Starting Delay Time: 10 sec. max. (The alarm function starts monitoring within 10 sec. after the power is turned on.)

Circuit Connection

-
Circuit Connection

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved