This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Fan Type

- Axial Fan

Frame Size

- 4.69 in119 mm

Thickness

- 1.5 in.38 mm

Function

- Stall Alarm - Electronic

Power Supply

- 24 VDC

Connection Type

- Lead Wire

Current (A)

- 0.46

Speed (r/min)

- 3500

Max. Air Flow

- 137 CFM  3.88 m3/min  

Max. Static Pressure

- 0.485 inH2O  120.8 Pa  

Noise Level

- 48 db (A)

Fan Kit

- Fan Only

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA

CE Marking

- EMC Directives

Alarm Type

- Electronic

Alarm Activation Speed

- When locked

Output Mode

- Open-collector output

Output Condition

- Operation: L level (Internal transistor ON)
When locked: H level (Internal transistor OFF)

Maximum Rating

- Maximum applied voltage: 27.6 VDC max.
Maximum current: 5 mA max.

Delay Function

- Not built-in: External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be at least 1 second.

Circuit Connection

-
Circuit Connection


 


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved