This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Frame Size

- 1.65 in42 mm

Motor Length

- 1.54 in.39 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 36 oz-in0.26 N·m

Type

- High-Torque

Shaft/Gear Type

- Round Shaft (No Gearhead)

Gear Type

- No Gearhead

Power Supply

- 24 VDC

Current

- 2.8 A

Shaft

- Single

Basic Step Angle

- 0.72º

Stop Position Accuracy

- ±5 arc minutes (±0.084º)

Rotor Inertia

- 0.31 oz-in²57x10-7 kg·m²

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- CE

Components

- PKP544N18A [Motor]
CVD518-K [Driver]

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Play

- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)

Axial Play

- 0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)

Radial Load

- 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N

Axial Load

- 2.2 lb10 N


 

 

 


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved