Product Line
|
-
Oriental Motor®
|
Motor Type
|
-
2-Phase Microstep
|
Frame Size
|
-
1.65 in42 mm
|
Motor Length
|
-
3.54 in.90 mm
|
Speed-Torque Characteristics
|
-
Speed - Torque Characteristics
|
Holding Torque
|
-
416 oz-in2.9 N·m
|
Type
|
-
Geared
|
Shaft/Gear Type
|
-
Planetary Gear
|
Gear Ratio (X:1)
|
-
36 :1
|
Backlash
|
-
15 arcmin (0.25º)
|
Encoder
|
-
Not Equipped
|
Shaft
|
-
Single
|
Power Supply
|
-
20 ~ 40 VDC
|
Current
|
-
1.7 A
|
Basic Step Angle
|
-
0.05º
|
Permissible Speed Range (r/min)
|
-
0 ~ 50
|
Rotor Inertia
|
-
0.31 oz-in²57x10-7 kg·m²
|
RoHS Compliant
|
-
Yes
|
Components
|
-
RBD215A-K [Driver] PK244PDA-P36 [Motor]
|
Insulation Resistance
|
-
[Motor] 100 MΩ or more when 500 VDC megger is applied between the motor windings and the case under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
[Motor] Sufficient to withstand 0.5 kVAC, at 50 or 60 Hz applied between the motor coils and casing for 1 min., under normal temperature and humidity.
|
Insulation Class
|
-
[Motor] Class B [266ºF (130ºC)]
|
Ambient Temperature Range
|
-
[Motor] 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) [Driver] 32 ~ 104ºF (0 ~ 40ºC) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Operating Atmosphere
|
-
Not exposed to corrosive gases, dust, water or oil.
|
Temperature Rise
|
-
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method when equipped with an aluminum heat sink of 6.89 x 6.89 in., 0.20 in., thick. (at rated current, at standstill, 2 phases energized)
|
Shaft Runout
|
-
0.002 in (0.05 mm) T.I.R. at top of output shaft
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Radial Play
|
-
0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)
|
Axial Play
|
-
0.003 in (0.075 mm) max. of 2.2 lb. (10 N)
|
Radial Load
|
-
0 in. from Shaft End = 24 lb0.2 in. from Shaft End = 28 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 41 lb0 mm from Shaft End = 109 N5 mm from Shaft End = 127 N10 mm from Shaft End = 150 N15 mm from Shaft End = 184 N
|
Axial Load
|
-
11.20 lb50 N
|