The CRK series with built in controller couples a stepper motor with a compact, lightweight microstepping integrated controller driver.
  • Controller features RS-485 communications for easy programming and multi-drop capability.
  • The stepper motor features a Harmonic (HG) gear, highest permissible torque, high resolution, non-backlash (0 arc minutes) and smooth low-speed rotation.
  • Unit package includes - Motor, Driver, Motor lead wire and lead wire for driver connection to motor 24 in (600mm), Flat I/O connection cable 39.37 in (1m), Connector for power supply
  • USB to RS-485 converter not included. See Downloads for suggested converters.

Built-in Controller Version

Unit of Measure
Available to Ship1 - {Contact your local sales office for product lead-times, available to ship dates and shipping methods.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- 5-Phase

Frame Size

- 1.65 in42 mm

Motor Length

- 2.56 in.65 mm

Speed-Torque Characteristics

-
Speed-Torque Characteristics

Holding Torque

- 480 oz-in3.5 N·m

Type

- Geared

Shaft/Gear Type

- Harmonic Gear

Gear Ratio (X:1)

- 50 :1

Electromagnetic Brake

- Not Equipped

Shaft

- Single

Power Supply

- 24 VDC

Current

- 1.4 A

Basic Step Angle

- 0.0144º

Permissible Speed Range (r/min)

- 0 ~ 70

Rotor Inertia

- 0.28 oz-in²52x10-7 kg·m²

Lost Motion

- 1.5 arc min max.

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- EMC Directives

Components

- CRD507-KP (Driver) PK543AW-H50S (Motor)

Insulation Resistance

- [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

- [Motor] Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- [Driver] Sufficient to withstand the following for 1 minute under normal temperature and humidity: FG terminals – Power input terminal - 500 VAC, 50 or 60 Hz

Insulation Class

- [Motor] Class B [266ºF (130ºC)]

Ambient Temperature Range

- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Temperature Rise

- [Motor] Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at rated current, at standstill, five phases energized).

Shaft Runout

- 0.002 in (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Stop Position Accuracy

- ±5 arc minutes (±0.084º)

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

Radial Load

- 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb0 mm from Shaft End = 180 N5 mm from Shaft End = 220 N10 mm from Shaft End = 270 N15 mm from Shaft End = 360 N20 mm from Shaft End = 510 N

Axial Load

- 49 lb220 N

Number of Sequences

- 64 maximum

Input Method

- ASCII commands via RS-485

Frequency

- 1 to 500,000 pps (1 step increments)

Linked Motion

- 4 linked motions, maximum

Communication Method

- In conformance with EIA-485

Transmission Rate

- Selectable from 9600, 19200, 38400, 57600, 115200 bps

Number of Multi-Dropped Devices

- 16

Encoder Inputs (A, B, Z)

- Line Driver inputs, 26C231 equivalent


 

 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved