This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Product Line

- Oriental Motor®

Frame Size

- 2.36 in60 mm

Motor Length

- 3.84 in.97.5 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 280 oz-in2 N·m

Type

- Absolute Sensor Type

Shaft/Gear Type

- Round Shaft (No Gearhead)

Feedback Device (Motor)

- Mechanical Absolute Encoder

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Power Supply

- Single-Phase 100-120 VAC

Current

- 5.4 A

Control Power Supply

- 24 VDC ± 5%, 0.5 A
24 VDC ± 4%, 0.5 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia

- 4 oz-in²740x10-7 kg·m²

Stop Position Accuracy

- ±5 arc minutes (±0.084º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N

Axial Load

- 6.7 lb30 N

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

Power Removal Function

- Emergency Torque Off (ETO) Function

Components

- AZM69AC [Motor] AZD-AD [Driver]

Degree of Protection

- [Motor] IP66 (excluding the mounting surface and connector)
[Driver] IP10

Direct Input

- Input Points: 6 Points

Direct Output

- Output Points: 6 Points

Network Input

- 16 Points

Network Output

- 16 Points

Protocol

- Modbus RTU Mode

Electrical Characteristics

- EIA-485 Baed, Straight Cable
Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended) the maximum total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex communication and Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Baud Rate

- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).


 


 

 

 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved