This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Product Line

- Oriental Motor®

Frame Size

- 1.65 in42 mm

Motor Length

- 3.98 in.101 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 42 oz-in0.30 N·m

Type

- Absolute Sensor Type

Shaft/Gear Type

- Round Shaft (No Gearhead)

Feedback Device (Motor)

- Absolute Mechanical Sensor

Shaft

- Single

Electromagnetic Brake

- Equipped

Power Supply

- Single-Phase 100-120 VAC

Current

- 2.7 A

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia

- 0.39 oz-in²71x10-7 kg·m²

Control Power Supply

- 24 VDC ± 5%, 0.33 A
24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

Power Removal Function

- Emergency Torque Off (ETO) Function

Components

- AZD-A [Driver] AZM46MC [Motor]

Degree of Protection

- [Motor] IP66 (excluding the mounting surface and connector)
[Driver] IP20

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N

Axial Load

- 3.3 lb15 N

Maximum Input Pulse Frequency

- Line driver output by programmable controller: 1 MHz (When pulse duty is 50%)
Open-collector output by programmable controller: 250 kHz (When pulse duty is 50%)
Negative Logic Pulse Input (Initial Value)

Control Command

- Pulse input

Direct Input

- Input Points: 6 Points

Direct Output

- Output Points: 6 Points


 


 

 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved