This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Product Line

- Oriental Motor®

Frame Size

- 1.65 in42 mm

Motor Length

- 3.98 in.101 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 42 oz-in0.30 N·m

Type

- Absolute Sensor Type

Shaft/Gear Type

- Round Shaft (No Gearhead)

Feedback Device (Motor)

- Absolute Mechanical Sensor

Shaft

- Single

Electromagnetic Brake

- Equipped

Power Supply

- 24/48 VDC

Current

- 1.8 A

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia

- 0.39 oz-in²71x10-7 kg·m²

Control Power Supply

- 24 VDC ± 5%, 0.25 A

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

CE Marking

- EMC Directives

Components

- AZM46MK [Motor] AZD-KD [Driver]

Maximum Input Pulse Frequency

- Line driver output by programmable controller: 1 MHz (When pulse duty is 50%)
Open-collector output by programmable controller: 250 kHz (When pulse duty is 50%)
Negative Logic Pulse Input (Initial Value)

Control Command

- Pulse input

Degree of Protection

- [Motor] IP66 (excluding the mounting surface and connector)
[Driver] IP10

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N

Axial Load

- 3.3 lb15 N

Direct Input

- Input Points: 6 Points

Direct Output

- Output Points: 6 Points

Network Input

- 16 Points

Network Output

- 16 Points

Protocol

- Modbus RTU Mode

Electrical Characteristics

- EIA-485 Baed, Straight Cable
Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended) the maximum total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex communication and Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Baud Rate

- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).


 


 

 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved