This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Product Line

- Oriental Motor®

Frame Size

- 1.65 in42 mm

Motor Length

- 5.06 in.128.5 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 48 oz-in0.35 N·m

Type

- Continuous Duty

Shaft/Gear Type

- Taper Hobbed Gear

Gear Ratio (X:1)

- 3.6 :1

Backlash

- 45 arc min (0.75°)

Feedback Device (Motor)

- Resolver

Shaft

- Single

Electromagnetic Brake

- Equipped

Power Supply

- Single-Phase 200-230 VAC

Resolution (Resolution Setting: 1000 P/R)

- 0.10 °/Pulse

Permissible Speed Range (r/min)

- 0 ~ 500

Rotor Inertia

- 0.4 oz-in²73x10-7 kg·m²

Control Power Supply

- 24 VDC ± 5%, 0.5A

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Components

- ARD-C [Driver] ARM46MC-T3.6 [Motor]

Maximum Input Pulse Frequency

- When the host controller is a line driver output: 500 kHz (When pulse duty is 50%)
When the host controller is an open-collector output: 250 kHz (When pulse duty is 50%)*
*When driver cable CC36D1-1 is used.

Control Command

- Pulse input

Insulation Class

- [Motor] Class B [130ºC (266ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the following places:
Case - Motor and sensor windings
Case - Electromagnetic Brake Windings

Insulation Resistance (Driver)

- 100 MΩ or more when 500 VDC megger is applied between the following places:
PE terminal - Power supply terminal
Signal I/O terminal - Power supply terminal

Dielectric Strength (Motor)

- Sufficient to withstand the following for 1 minute:
Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz
Case - Electromagnetic Brake Windings 1.5 kVAC 50 Hz or 60 Hz

Dielectric Strength (Driver)

- Sufficient to withstand the following for 1 minute:
PE terminal - Power supply terminal 1.5 kVAC 50 Hz or 60 Hz
Signal I/O terminal - Power supply terminal 1.8 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- -10 ~ 50ºC (14 ~ 122º) (non-freezing)
(when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 9.84 x 9.84 in., 0.24 in. thick is installed.)

Ambient Temperature (Driver)

- 0 ~ 50ºC (32 ~ 122ºF) (non-freezing)
(when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 7.87 x 7.87 in., 0.08 in. thick is installed.)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- No corrosive gases, dust water or oil

Degree of Protection

- [Motor] IP65 (excluding the mounting surface and connector)
[Driver] IP20

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N

Axial Load

- 3.3 lb15 N

Driver Type

- Pulse Input Type

Static Friction Torque

- 1.59 lb-in0.18 N·m

Brake Type

- Active when the power is off

Brake Power Supply

- 24 VDC ±5%, 0.1A

Power Consumption

- 2W

Excitation Current

- 0.08A


 


 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved