The ouput table of the hollow rotary actuator allows direct installation of your load.
Item # |
Item Name |
Type |
Frame Size (in. sq.) |
Power Supply |
Shaft |
Permissible Torque (lb-in) |
Repetitive Positioning Accuracy (arc sec) |
|---|---|---|---|---|---|---|---|
| DG60-ASAK | - Hollow Rotary Actuator | Type - Standard | Frame Size (in. sq.) - 2.36 | Power Supply - 24 VDC | Shaft - Single | Permissible Torque (lb-in) - 7.9 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG60-ASBK | - Hollow Rotary Actuator | Type - Standard | Frame Size (in. sq.) - 2.36 | Power Supply - 24 VDC | Shaft - Double | Permissible Torque (lb-in) - 7.9 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG85R-ASAA | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 3.35 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Permissible Torque (lb-in) - 24 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG85R-ASBA | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 3.35 | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Permissible Torque (lb-in) - 24 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG130R-ASAA | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 5.12 | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Permissible Torque (lb-in) - 106 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG130R-ASBA | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 5.12 | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Permissible Torque (lb-in) - 106 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG130R-ASAC | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 5.12 | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Permissible Torque (lb-in) - 106 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG130R-ASBC | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 5.12 | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Permissible Torque (lb-in) - 106 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG130R-ASAS | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 5.12 | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Permissible Torque (lb-in) - 106 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| DG130R-ASBS | - Hollow Rotary Actuator | Type - High-Rigidity | Frame Size (in. sq.) - 5.12 | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Permissible Torque (lb-in) - 106 | Repetitive Positioning Accuracy (arc sec) - ±15 (±0.004º) |
| Showing 10 of 16 | View All 16 Standard Items | |||||||