The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
Unit of Measure

View items

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

- Ball Screw - 24 VDC - Not Equipped - 17 lb7.5 kg - - 9.7 lb43 N - 1.97 in.50 mm Request Quote
- Ball Screw - 24 VDC - Equipped - 17 lb7.5 kg - 7.7 lb3.5 kg - 9.7 lb43 N - 1.97 in.50 mm Request Quote
- Ball Screw - 24 VDC - Not Equipped - 17 lb7.5 kg - - 9.7 lb43 N - 3.94 in.100 mm Request Quote
- Ball Screw - 24 VDC - Equipped - 17 lb7.5 kg - 7.7 lb3.5 kg - 9.7 lb43 N - 3.94 in.100 mm Request Quote
- Ball Screw - 24 VDC - Not Equipped - 17 lb7.5 kg - - 9.7 lb43 N - 5.91 in.150 mm Request Quote
- Ball Screw - 24 VDC - Equipped - 17 lb7.5 kg - 7.7 lb3.5 kg - 9.7 lb43 N - 5.91 in.150 mm Request Quote
- Ball Screw - 24 VDC - Not Equipped - 17 lb7.5 kg - - 9.7 lb43 N - 7.87 in.200 mm Request Quote
- Ball Screw - 24 VDC - Equipped - 17 lb7.5 kg - 7.7 lb3.5 kg - 9.7 lb43 N - 7.87 in.200 mm Request Quote
- Ball Screw - 24 VDC - Not Equipped - 17 lb7.5 kg - - 9.7 lb43 N - 9.84 in.250 mm Request Quote
- Ball Screw - 24 VDC - Equipped - 17 lb7.5 kg - 7.7 lb3.5 kg - 9.7 lb43 N - 9.84 in.250 mm Request Quote
Showing 10 of 1080  |  View All 1080 Standard Items

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved