DRL20PB1-02G
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Not Equipped
Max. Vertical Transportable Mass
- 3.30 lb 1.5 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1-02NG
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Equipped
Max. Vertical Transportable Mass
- 3.30 lb 1.5 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1G-02G
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Not Equipped
Max. Vertical Transportable Mass
- 2.20 lb 1 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1G-02NG
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Equipped
Max. Vertical Transportable Mass
- 2.20 lb 1 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1-02
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Not Equipped
Max. Vertical Transportable Mass
- 3.30 lb 1.5 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1-02N
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Equipped
Max. Vertical Transportable Mass
- 3.30 lb 1.5 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1G-02
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Not Equipped
Max. Vertical Transportable Mass
- 2.20 lb 1 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL20PB1G-02N
Actuator Frame Size
- 0.79 in. 20 mm
Guide
- Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Equipped
Max. Vertical Transportable Mass
- 2.20 lb 1 kg
Max. Thrust Force
- 3.30 lb 15 N
Max. Holding Force
- 3.30 lb 15 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL28PA1-03G
Actuator Frame Size
- 1.1 in. 28 mm
Guide
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Not Equipped
Max. Vertical Transportable Mass
- 6.60 lb 3 kg
Max. Thrust Force
- 6.70 lb 30 N
Max. Holding Force
- 6.70 lb 30 N
Lead
- 0.039 in. 1 mm
Request Quote
DRL28PA1-03NG
Actuator Frame Size
- 1.1 in. 28 mm
Guide
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Equipped
Max. Vertical Transportable Mass
- 6.60 lb 3 kg
Max. Thrust Force
- 6.70 lb 30 N
Max. Holding Force
- 6.70 lb 30 N
Lead
- 0.039 in. 1 mm
Request Quote
Showing 10 of 116
|
View All 116 Standard Items