Pinion Shaft Motors for use with a gearhead (sold separately).
Unit of Measure

View items

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

- Induction Motor - 1.65 in. sq. - 1 W (1/750 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.07 - 1200 Request Quote -
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 0.36 - 1450 Request Quote -
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.36 - 1450 Request Quote -
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.43 [50 Hz] 0.36 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote -
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 0.43 [50 Hz] 0.36 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote -
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] Request Quote -
- Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 0.43 [200 VAC, 50 Hz] 0.36 [60 Hz] - 1200 [200 VAC, 50 Hz] 1500 [60 Hz] Request Quote -
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.93 - 1450 Request Quote -
- Induction Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 1.11 [50 Hz] 0.93 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] Request Quote -
- Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Terminal Box - 1.50 - 1450 Request Quote -
Showing 10 of 314  |  View All 314 Standard Items

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved