A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant

View items

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

- 0.39 - 3.94 - 12.3 - - - Horizontal - - - $354.00
- 0.39 - 7.87 - 9 - - - Horizontal - - - $362.00
- 0.39 - 11.81 - 6.7 - - - Horizontal - - - $362.00
- 0.39 - 15.75 - 5.6 - - - Horizontal - - - $371.00
- 0.39 - 19.69 - 4.5 - - - Horizontal - - - $377.00
- 0.39 - 23.62 - 3.3 - - - Horizontal - - - $394.00
- 0.39 - 27.56 - 2.7 - - - Horizontal - - - $426.00
- 0.39 - 31.5 - 1.8 - - - Horizontal - - - $490.00
- 0.79 - 3.94 - 12.3 - - - Horizontal - - - $339.00
- 0.79 - 7.87 - 9 - - - Horizontal - - - $345.00
Showing 10 of 1200  |  View All 1200 Standard Items

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved