Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EAC6-E30-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E25-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 250 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E20-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 200 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E15-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 150 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E10-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E05-AZMK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E30-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E25-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 250 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E20-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 200 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E15-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 150 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E10-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E05-AZMC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E30-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E25-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 250 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E20-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 200 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E15-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 150 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E10-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E05-AZMA | Power Supply - Single-Phase 100-120 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - ~30 kg | Request Quote |
Add To Cart
Request Quote |
EAC6-E30-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6-E25-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 250 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6-E20-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 200 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6-E15-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 150 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6-E10-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 100 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6-E05-AZAK | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 50 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6-E30-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 6 mm | Stroke - 300 mm | Push Force - ~500 N | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - ~60 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |