The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for continuous operation
  • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Power Supply

  • 24 VDC
  • Single-Phase 100-115 VAC
  • Single-Phase 200-230 VAC
  • Three-Phase 200-230 VAC

Shaft

  • Single
  • Double

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Shaft

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Three-Phase 200-230 VAC - Single - Equipped Request Quote Add To Cart
Request Quote
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved