Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Hollow Rotary Actuators - DGII AR Series Closed Loop Pulse Input Type (Legacy)
Actuator / Driver Packages
The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
- Large-Diameter, Hollow Output Table
- Direct Coupling
- Accurate Positioning
- Shorter Positioning Time
- Easy Home Operation
- Designed for continuous operation
- Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
1 2
Clear
Filter
Power Supply
- 24 VDC
- Single-Phase 100-115 VAC
- Single-Phase 200-230 VAC
- Three-Phase 200-230 VAC
Shaft
- Single
- Double
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Power Supply |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG200R-ARMS2-3 | Frame Size - 7.87 in200 mm | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | Request Quote |
1 2