As informações abaixo estão em inglês

The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for continuous operation
  • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • 24 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase 200-240 VAC

Shaft

  • Single
  • Double

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Shaft

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 7.9 lb-in0.9 N·m - 200 - 24 VDC - Single - Not Equipped Request Quote Request Quote
- 2.36 in60 mm - 7.9 lb-in0.9 N·m - 200 - 24 VDC - Double - Not Equipped Request Quote Request Quote
- 3.35 in85 mm - 24 lb-in2.80 N·m - 200 - Single-Phase 100-120 VAC - Single - Not Equipped Request Quote Request Quote
- 3.35 in85 mm - 24 lb-in2.80 N·m - 200 - Single-Phase 200-240 VAC - Single - Not Equipped Request Quote Request Quote
- 3.35 in85 mm - 24 lb-in2.80 N·m - 200 - Single-Phase 100-120 VAC - Double - Not Equipped Request Quote Request Quote
- 3.35 in85 mm - 24 lb-in2.80 N·m - 200 - Single-Phase 200-240 VAC - Double - Not Equipped Request Quote Request Quote
- 5.12 in130 mm - 106 lb-in12 N·m - 200 - Single-Phase 100-120 VAC - Single - Not Equipped Request Quote Request Quote
- 5.12 in130 mm - 106 lb-in12 N·m - 200 - Single-Phase 200-240 VAC - Single - Not Equipped Request Quote Request Quote
- 5.12 in130 mm - 106 lb-in12 N·m - 200 - Single-Phase 100-120 VAC - Double - Not Equipped Request Quote Request Quote
- 5.12 in130 mm - 106 lb-in12 N·m - 200 - Single-Phase 200-240 VAC - Double - Not Equipped Request Quote Request Quote
- 5.12 in130 mm - 106 lb-in12 N·m - 200 - Single-Phase 100-120 VAC - Single - Equipped Request Quote Request Quote
- 5.12 in130 mm - 106 lb-in12 N·m - 200 - Single-Phase 200-240 VAC - Single - Equipped Request Quote Request Quote
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Single-Phase 100-120 VAC - Single - Not Equipped Request Quote Request Quote
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Single-Phase 200-240 VAC - Single - Not Equipped Request Quote Request Quote
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Single-Phase 100-120 VAC - Double - Not Equipped Request Quote Request Quote
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Single-Phase 200-240 VAC - Double - Not Equipped Request Quote Request Quote
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Single-Phase 100-120 VAC - Single - Equipped Request Quote Request Quote
- 7.87 in200 mm - 440 lb-in50 N·m - 110 - Single-Phase 200-240 VAC - Single - Equipped Request Quote Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados