ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Reversible Motors & Gear Motors > World K Series Reversible Motors & Gear Motors > View Items 


This category has 1,081 items. Only the first 1000 records are returned.Please use Advanced Search to find/browse items.

World K Series Reversible Motors & Gear Motors

Check up to five results to perform an action.

K_top.jpg

larger image
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1 W (1/750 HP) to 90 W (1/8 HP)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 1000 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Output Power

Frame Size

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

0RK1GN-AW3U / 0GN3KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 3/16 in. Lead Wire 0.168 lb-in   600 $147.00
0RK1GN-AW3U / 0GN3.6KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.60 :1 3/16 in. Lead Wire 0.2 lb-in   500 $147.00
0RK1GN-AW3U / 0GN50KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 3/16 in. Lead Wire 2.3 lb-in   36 $159.00
0RK1GN-AW3U / 0GN60KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 3/16 in. Lead Wire 2.8 lb-in   30 $159.00
0RK1GN-AW3U / 0GN90KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 90 :1 3/16 in. Lead Wire 3.7 lb-in   20 $167.00
0RK1GN-AW3U / 0GN100KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 100 :1 3/16 in. Lead Wire 4.1 lb-in   18 $167.00
0RK1GN-AW3U / 0GN150KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 150 :1 3/16 in. Lead Wire 6.2 lb-in   12 $167.00
0RK1GN-AW3U / 0GN180KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 180 :1 3/16 in. Lead Wire 7.5 lb-in   10 $167.00
0RK1A-AW3U 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 5 mm Lead Wire 0.07 lb-in   1200 $87.00
0RK1GN-AW3U / 0GN5KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 3/16 in. Lead Wire 0.28 lb-in   360 $147.00
0RK1GN-AW3U / 0GN6KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 3/16 in. Lead Wire 0.34 lb-in   300 $147.00
0RK1GN-AW3U / 0GN7.5KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 3/16 in. Lead Wire 0.43 lb-in   240 $147.00
0RK1GN-AW3U / 0GN9KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 3/16 in. Lead Wire 0.51 lb-in   200 $147.00
0RK1GN-AW3U / 0GN12.5KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 3/16 in. Lead Wire 0.64 lb-in   144 $153.00
0RK1GN-AW3U / 0GN15KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 3/16 in. Lead Wire 0.77 lb-in   120 $153.00
0RK1GN-AW3U / 0GN18KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 3/16 in. Lead Wire 0.97 lb-in   100 $153.00
0RK1GN-AW3U / 0GN25KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 3/16 in. Lead Wire 1.15 lb-in   72 $159.00
0RK1GN-AW3U / 0GN30KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 3/16 in. Lead Wire 1.41 lb-in   60 $159.00
0RK1GN-AW3U / 0GN36KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 3/16 in. Lead Wire 1.68 lb-in   50 $159.00
0RK1GN-AW3U / 0GN75KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 3/16 in. Lead Wire 3 lb-in   24 $167.00
0RK1GN-AW3U / 0GN120KA 1 W (1/750 HP) 1.65 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 120 :1 3/16 in. Lead Wire 5 lb-in   15 $167.00
2RK6GN-AW2U / 2GN12.5SA 6 W (1/125 HP) 2.36 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 5/16 in. Lead Wire 3.7 lb-in   144 $156.00
2RK6GN-AW2U / 2GN7.5SA 6 W (1/125 HP) 2.36 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 5/16 in. Lead Wire 2.2 lb-in   240 $156.00
2RK6GN-AW2U / 2GN9SA 6 W (1/125 HP) 2.36 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 5/16 in. Lead Wire 2.6 lb-in   200 $156.00
2RK6GN-AW2U / 2GN18SA 6 W (1/125 HP) 2.36 in Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 5/16 in. Lead Wire 5.3 lb-in   100 $156.00
  Results 1 - 25 of 1000 1 2 3 4 5 »