ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Torque Motors > Torque Motors > View Items 

Torque Motors

Check up to five results to perform an action.

K_top.jpg

larger image
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 168 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

2TK3A-AW2U 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 6 mm 0.61875 lb-in   0.33125 lb-in   900 $101.15
2TK3A-CW2E 2.36 in 3 W (1/250 HP) Single-Phase 220/230 VAC Round Shaft (No Gearhead) N/A 6 mm 0.61875 lb-in   0.33125 lb-in [60 Hz]  
0.34375 lb-in [50 Hz]  
750 [50 Hz]
900 [60 Hz]
$105.40
2TK3GN-AW2U / 2GN3SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 5/16 in. 1.5 lb-in   0.8 lb-in   300 $177.15
2TK3GN-AW2U / 2GN3.6SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.60 :1 5/16 in. 1.8 lb-in   0.97 lb-in   250 $177.15
2TK3GN-AW2U / 2GN5SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 5/16 in. 2.51 lb-in   1.34 lb-in   180 $177.15
2TK3GN-AW2U / 2GN6SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 5/16 in. 3.01 lb-in   1.61 lb-in   150 $177.15
2TK3GN-AW2U / 2GN7.5SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 5/16 in. 3.76 lb-in   2.01 lb-in   120 $177.15
2TK3GN-AW2U / 2GN9SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 5/16 in. 4.51 lb-in   2.41 lb-in   100 $177.15
2TK3GN-AW2U / 2GN12.5SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 5/16 in. 6.26 lb-in   3.35 lb-in   72 $177.15
2TK3GN-AW2U / 2GN15SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 5/16 in. 7.52 lb-in   4.02 lb-in   60 $177.15
2TK3GN-AW2U / 2GN18SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 5/16 in. 9.02 lb-in   4.83 lb-in   50 $177.15
2TK3GN-AW2U / 2GN25SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 5/16 in. 11.29 lb-in   6.05 lb-in   36 $184.15
2TK3GN-AW2U / 2GN30SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 5/16 in. 13.55 lb-in   7.25 lb-in   30 $184.15
2TK3GN-AW2U / 2GN36SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 5/16 in. 16.26 lb-in   8.71 lb-in   25 $184.15
2TK3GN-AW2U / 2GN50SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 5/16 in. 22.58 lb-in   12.09 lb-in   18 $192.15
2TK3GN-AW2U / 2GN60SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 5/16 in. 24.5 lb-in   13.12 lb-in   15 $192.15
2TK3GN-AW2U / 2GN75SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 5/16 in. 26 lb-in   16.4 lb-in   12 $192.15
2TK3GN-AW2U / 2GN90SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 90 :1 5/16 in. 26 lb-in   19.68 lb-in   10 $192.15
2TK3GN-AW2U / 2GN100SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 100 :1 5/16 in. 26 lb-in   21.86 lb-in   9 $192.15
2TK3GN-AW2U / 2GN120SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 120 :1 5/16 in. 26 lb-in   26 lb-in   7.50 $192.15
2TK3GN-AW2U / 2GN150SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 150 :1 5/16 in. 26 lb-in   26 lb-in   6 $192.15
2TK3GN-AW2U / 2GN180SA 2.36 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 180 :1 5/16 in. 26 lb-in   26 lb-in   5 $192.15
2TK3GN-CW2E / 2GN3SA 2.36 in 3 W (1/250 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3 :1 5/16 in. 1.5 lb-in   0.8 lb-in [60 Hz]  
0.84 lb-in [50 Hz]  
250 [50 Hz]
300 [ 60 Hz]
$181.40
2TK3GN-CW2E / 2GN3.6SA 2.36 in 3 W (1/250 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3.60 :1 5/16 in. 1.8 lb-in   0.97 lb-in [60 Hz]  
1 lb-in [50 Hz]  
208 [50 Hz]
250 [ 60 Hz]
$181.40
2TK3GN-CW2E / 2GN5SA 2.36 in 3 W (1/250 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 5/16 in. 2.51 lb-in   1.34 lb-in [60 Hz]  
1.39 lb-in [50 Hz]  
150 [50 Hz]
180 [ 60 Hz]
$181.40
  Results 1 - 25 of 168 1 2 3 4 5 »