ORIENTAL MOTOR U.S.A. Corp.

Motion Control Products
Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live Chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

Customer Service:
1-800-418-7903

Technical Support:
1-800-GO-VEXTA (468-3982)

International Customers:

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Click here to e-mail us

Se habla español

Chicago: +1-847-871-5931 or

Los Angeles: +1-310-715-3303

Japanese Support

Tel: 1-800-746-6872

Email:
j-support@orientalmotor.com

Hours
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
All Categories > AC Motors & Gearmotors > Constant Speed AC Motors > Torque Motors > Torque Motors > View Items 

Torque Motors

Check up to five results to perform an action.

K_top.jpg

larger image
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 168 Unit of Measure: Imperial 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

Web Price

2TK3A-AW2U Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 0.33 900 $101.15
2TK3A-CW2E Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 220/230 VAC Round Shaft (No Gearhead) N/A 0.33 [60 Hz]
0.34 [50 Hz]
750 [50 Hz]
900 [60 Hz]
$105.40
2TK3GN-AW2U / 2GN3SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 0.8 300 $177.15
2TK3GN-AW2U / 2GN3.6SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.6 :1 0.96 250 $177.15
2TK3GN-AW2U / 2GN5SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 1.34 180 $177.15
2TK3GN-AW2U / 2GN6SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 1.6 150 $177.15
2TK3GN-AW2U / 2GN7.5SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.5 :1 2 120 $177.15
2TK3GN-AW2U / 2GN9SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 2.41 100 $177.15
2TK3GN-AW2U / 2GN12.5SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.5 :1 3.34 72 $177.15
2TK3GN-AW2U / 2GN15SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 4.01 60 $177.15
2TK3GN-AW2U / 2GN18SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 4.81 50 $177.15
2TK3GN-AW2U / 2GN25SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 6.02 36 $184.15
2TK3GN-AW2U / 2GN30SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 7.23 30 $184.15
2TK3GN-AW2U / 2GN36SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 8.67 25 $184.15
2TK3GN-AW2U / 2GN50SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 10.89 18 $192.15
2TK3GN-AW2U / 2GN60SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 13.07 15 $192.15
2TK3GN-AW2U / 2GN75SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 16.34 12 $192.15
2TK3GN-AW2U / 2GN90SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 90 :1 19.6 10 $192.15
2TK3GN-AW2U / 2GN100SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 100 :1 21.78 9 $192.15
2TK3GN-AW2U / 2GN120SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 120 :1 26 7.5 $192.15
2TK3GN-AW2U / 2GN150SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 150 :1 26 6 $192.15
2TK3GN-AW2U / 2GN180SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 180 :1 26 5 $192.15
2TK3GN-CW2E / 2GN3SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3 :1 0.83 [50 Hz]
0.8 [60 Hz]
250 [50 Hz]
300 [ 60 Hz]
$181.40
2TK3GN-CW2E / 2GN3.6SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3.6 :1 0.99 [50 Hz]
0.96 [60 Hz]
208 [50 Hz]
250 [ 60 Hz]
$181.40
2TK3GN-CW2E / 2GN5SA Torque Motor 2.36 in. sq. 3 W (1/250 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 1.38 [50 Hz]
1.34 [60 Hz]
150 [50 Hz]
180 [ 60 Hz]
$181.40
  Results 1 - 25 of 168 1 2 3 4 5 »