ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Washdown Gear Motors > FPW Series Washdown (IP67) Induction Gear Motors > View Items 

FPW Series Washdown (IP67) Induction Gear Motors

Check up to five results to perform an action.

pc_fpw.jpg

larger image
The FPW series washdown gear motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
  • High corrosion resistance from special paint coating and stainless steel shaft
  • Conform to safety standards and global power supply voltages


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 240 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

FPW425A2-3U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 3 :1 10 mm 3.6 lb-in   600 $247.35
FPW425C2-3E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 3 :1 10 mm 3.6 lb-in [60 Hz]  
4.4 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$250.75
FPW425S2-3 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 3 :1 10 mm 3.4 lb-in [60 Hz]  
4 lb-in [50 Hz]  
500 [200 VAC, 50 Hz]
600 [60 Hz]
$250.75
FPW425A2-5U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 5 :1 10 mm 6.1 lb-in   360 $247.35
FPW425C2-5E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 5 :1 10 mm 6.1 lb-in [60 Hz]  
7.3 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$250.75
FPW425S2-5 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 5 :1 10 mm 5.7 lb-in [60 Hz]  
6.8 lb-in [50 Hz]  
300 [200 VAC, 50 Hz]
360 [60 Hz]
$250.75
FPW425A2-6U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 6 :1 10 mm 7.3 lb-in   300 $247.35
FPW425C2-6E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 6 :1 10 mm 7.3 lb-in [60 Hz]  
8.8 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$250.75
FPW425S2-6 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 6 :1 10 mm 6.9 lb-in [60 Hz]  
8.1 lb-in [50 Hz]  
250 [200 VAC, 50 Hz]
300 [60 Hz]
$250.75
FPW425A2-9U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 9 :1 10 mm 10.6 lb-in   200 $247.35
FPW425C2-9E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 9 :1 10 mm 10.6 lb-in [60 Hz]  
13.2 lb-in [50 Hz]  
167 [50 Hz]
200 [60 Hz]
$250.75
FPW425S2-9 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 9 :1 10 mm 10.6 lb-in [60 Hz]  
12.3 lb-in [50 Hz]  
167 [200 VAC, 50 Hz]
200 [60 Hz]
$250.75
FPW425A2-15U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 15 :1 10 mm 18.5 lb-in   120 $247.35
FPW425C2-15E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 15 :1 10 mm 18.5 lb-in [60 Hz]  
22 lb-in [50 Hz]  
100 [50 Hz]
120 [60 Hz]
$250.75
FPW425S2-15 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 15 :1 10 mm 16.8 lb-in [60 Hz]  
20 lb-in [50 Hz]  
100 [200 VAC, 50 Hz]
120 [60 Hz]
$250.75
FPW425A2-18U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 18 :1 10 mm 22 lb-in   100 $247.35
FPW425C2-18E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 18 :1 10 mm 22 lb-in [60 Hz]  
26 lb-in [50 Hz]  
83 [50 Hz]
100 [60 Hz]
$250.75
FPW425S2-18 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 18 :1 10 mm 20 lb-in [60 Hz]  
24 lb-in [50 Hz]  
83 [200 VAC, 50 Hz]
100 [60 Hz]
$250.75
FPW425A2-25U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 25 :1 10 mm 27 lb-in   72 $256.70
FPW425C2-25E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 25 :1 10 mm 27 lb-in [60 Hz]  
32 lb-in [50 Hz]  
60 [50 Hz]
72 [60 Hz]
$260.10
FPW425S2-25 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 25 :1 10 mm 25 lb-in [60 Hz]  
30 lb-in [50 Hz]  
60 [200 VAC, 50 Hz]
72 [60 Hz]
$260.10
FPW425A2-30U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 30 :1 10 mm 32 lb-in   60 $256.70
FPW425C2-30E 3.15 in 25 W (1/30 HP) Single-Phase 220/230 VAC 30 :1 10 mm 32 lb-in [60 Hz]  
39 lb-in [50 Hz]  
50 [50 Hz]
60 [60 Hz]
$260.10
FPW425S2-30 3.15 in 25 W (1/30 HP) Three-Phase 200/220/230 VAC 30 :1 10 mm 30 lb-in [60 Hz]  
37 lb-in [50 Hz]  
50 [200 VAC, 50 Hz]
60 [60 Hz]
$260.10
FPW425A2-36U 3.15 in 25 W (1/30 HP) Single-Phase 110/115 VAC 36 :1 10 mm 39 lb-in   50 $256.70
  Results 1 - 25 of 240 1 2 3 4 5 »