ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Electromagnetic Brake Motors & Gear Motors > BH Series Electromagnetic Brake Motors & Gear Motors > View Items 

BH Series Electromagnetic Brake Motors & Gear Motors

Check up to five results to perform an action.

BH_Cat.jpg

larger image
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
  • Rated torque from 11.06 lb-in to 530 lb-in
  • Geared and round shaft models available
  • RoHS compliant models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 171 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

BHI62FMT-A 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 14 mm 11.25 lb-in   1500 $402.90
BHI62EMT-A 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Round Shaft (No Gearhead) N/A 14 mm 11.25 lb-in [60 Hz]  
13.125 lb-in [50 Hz]  
1500 [60 Hz]
1250 [50 Hz]
$408.85
BHI62SMT-A 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Round Shaft (No Gearhead) N/A 14 mm 11.0625 lb-in [60 Hz]  
13.125 lb-in [50 Hz]  
1500 [200 VAC, 60 Hz]
1550 [220 VAC, 60 Hz]
1600 [230 VAC, 60 Hz]
1250 [50 Hz]
$408.85
BHI62FMT-3 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 18 mm 30 lb-in   600 $531.25
BHI62FMT-5 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 18 mm 50 lb-in   360 $531.25
BHI62FMT-6 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 18 mm 61 lb-in   300 $531.25
BHI62FMT-9 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 18 mm 91 lb-in   200 $531.25
BHI62FMT-7.5 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 18 mm 76 lb-in   240 $531.25
BHI62FMT-3.6 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.60 :1 18 mm 36 lb-in   500 $531.25
BHI62EMT-3 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3 :1 18 mm 30 lb-in [60 Hz]  
36 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$537.20
BHI62SMT-3 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 3 :1 18 mm 30 lb-in [60 Hz]  
35 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$537.20
BHI62EMT-5 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 18 mm 50 lb-in [60 Hz]  
60 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$537.20
BHI62SMT-5 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 5 :1 18 mm 49 lb-in [60 Hz]  
59 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$537.20
BHI62EMT-6 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 18 mm 61 lb-in [60 Hz]  
72 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$537.20
BHI62SMT-6 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 6 :1 18 mm 60 lb-in [60 Hz]  
70 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$537.20
BHI62EMT-9 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 9 :1 18 mm 108 lb-in [50 Hz]  
91 lb-in [60 Hz]  
167 [50 Hz]
200 [60 Hz]
$537.20
BHI62SMT-9 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 9 :1 18 mm 107 lb-in [50 Hz]  
89 lb-in [60 Hz]  
167 [50 Hz]
200 [60 Hz]
$537.20
BHI62EMT-7.5 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 7.50 :1 18 mm 76 lb-in [60 Hz]  
91 lb-in [50 Hz]  
200 [50 Hz]
240 [60 Hz]
$537.20
BHI62SMT-7.5 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 7.50 :1 18 mm 74 lb-in [60 Hz]  
89 lb-in [50 Hz]  
200 [50 Hz]
240 [60 Hz]
$537.20
BHI62EMT-3.6 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3.60 :1 18 mm 36 lb-in [60 Hz]  
43 lb-in [50 Hz]  
417 [50 Hz]
500 [60 Hz]
$537.20
BHI62SMT-3.6 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 3.60 :1 18 mm 36 lb-in [60 Hz]  
42 lb-in [50 Hz]  
417 [50 Hz]
500 [60 Hz]
$537.20
BHI62FMT-15 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 18 mm 145 lb-in   120 $538.90
BHI62FMT-18 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 18 mm 174 lb-in   100 $538.90
BHI62FMT-25 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 18 mm 240 lb-in   72 $538.90
BHI62FMT-30 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 18 mm 290 lb-in   60 $538.90
  Results 1 - 25 of 171 1 2 3 4 5 »