ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Electromagnetic Brake Motors & Gear Motors > KII Series Brake Motors & Gear Motors > View Items 

KII Series Brake Motors & Gear Motors

Check up to five results to perform an action.

5ik100ves-ghr_-img.jpg

larger image
Oriental Motor, which has set the standard for AC motors, listened and has sought out the next generation in AC motors. The KIIS Series offers higher strength gears that maximize motor performance with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 3.54 in (90 mm) Frame Size
  • Output power 60 W (1/12 HP) and 100 W (1/8 HP)
  • Rated torque from 3.06 lb-in to 610 lb-in
  • Designed for long-term performance (10,000 hours)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 246 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK60VESM-5A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 3/4 in. Cable Equipped 14 lb-in [60 Hz]  
16 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
150 oz-in² $307.70
5IK60VESM-6A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 3/4 in. Cable Equipped 17 lb-in [60 Hz]  
19 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
216 oz-in² $307.70
5IK60VESM-7.5A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 7.50 :1 3/4 in. Cable Equipped 21 lb-in [60 Hz]  
24 lb-in [50 Hz]  
200 [50 Hz]
240 [60 Hz]
337.50 oz-in² $307.70
5IK60VESM-9A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 9 :1 3/4 in. Cable Equipped 24 lb-in [60 Hz]  
29 lb-in [50 Hz]  
200 [60 Hz]
166 [50 Hz]
486 oz-in² $307.70
5IK60VESM-12.5A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 12 :1 3/4 in. Cable Equipped 34 lb-in [60 Hz]  
40 lb-in [50 Hz]  
120 [50 Hz]
144 [60 Hz]
937.50 oz-in² $307.70
5IK60VESM-15A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 15 :1 3/4 in. Cable Equipped 41 lb-in [60 Hz]  
48 lb-in [50 Hz]  
100 [50 Hz]
120 [60 Hz]
1350 oz-in² $307.70
5IK60VESM-18A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 18 :1 3/4 in. Cable Equipped 50 lb-in [60 Hz]  
58 lb-in [50 Hz]  
83 [50 Hz]
100 [60 Hz]
1944 oz-in² $307.70
5IK60VESM-25A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 25 :1 3/4 in. Cable Equipped 66 lb-in [60 Hz]  
77 lb-in [50 Hz]  
60 [50 Hz]
72 [60 Hz]
3750 oz-in² $317.05
5IK60VESM-30A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 30 :1 3/4 in. Cable Equipped 79 lb-in [60 Hz]  
93 lb-in [50 Hz]  
50 [50 Hz]
60 [60 Hz]
5400 oz-in² $317.05
5IK60VESM-36A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 36 :1 3/4 in. Cable Equipped 112 lb-in [50 Hz]  
95 lb-in [60 Hz]  
50 [60 Hz]
41 [50 Hz]
7776 oz-in² $317.05
5IK60VESM-50A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 50 :1 3/4 in. Cable Equipped 133 lb-in [60 Hz]  
155 lb-in [50 Hz]  
30 [50 Hz]
36 [60 Hz]
15000 oz-in² $317.05
5IK60VESM-60A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 60 :1 3/4 in. Cable Equipped 160 lb-in [60 Hz]  
187 lb-in [50 Hz]  
25 [50 Hz]
30 [60 Hz]
15000 oz-in² $317.05
5IK60VESM-75A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 75 :1 3/4 in. Cable Equipped 200 lb-in [60 Hz]  
230 lb-in [50 Hz]  
20 [50 Hz]
24 [60 Hz]
15000 oz-in² $317.05
5IK60VESM-90A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 90 :1 3/4 in. Cable Equipped 230 lb-in [60 Hz]  
260 lb-in [50 Hz]  
20 [60 Hz]
17 [50 Hz]
15000 oz-in² $317.05
5IK60VESM-100A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 100 :1 3/4 in. Cable Equipped 260 lb-in   15 [50 Hz]
18 [60 Hz]
15000 oz-in² $317.05
5IK60VESM-120A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 120 :1 3/4 in. Cable Equipped 260 lb-in   13 [50 Hz]
15 [60 Hz]
15000 oz-in² $325.55
5IK60VESM-150A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 150 :1 3/4 in. Cable Equipped 260 lb-in   10 [50 Hz]
12 [60 Hz]
15000 oz-in² $325.55
5IK60VESM-180A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 180 :1 3/4 in. Cable Equipped 260 lb-in   8.3 [50 Hz]
10 [60 Hz]
15000 oz-in² $325.55
5IK60VESM-250A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 250 :1 3/4 in. Cable Equipped 260 lb-in   6 [50 Hz]
7.2 [60 Hz]
15000 oz-in² $354.45
5IK60VESM-300A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 300 :1 3/4 in. Cable Equipped 260 lb-in   5 [50 Hz]
6 [60 Hz]
15000 oz-in² $354.45
5IK60VESMT2-5A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 3/4 in. Terminal Box Equipped 14 lb-in [60 Hz]  
16 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
150 oz-in² $326.40
5IK60VESMT2-6A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 3/4 in. Terminal Box Equipped 17 lb-in [60 Hz]  
19 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
216 oz-in² $326.40
5IK60VESMT2-7.5A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 7.50 :1 3/4 in. Terminal Box Equipped 21 lb-in [60 Hz]  
24 lb-in [50 Hz]  
200 [50 Hz]
240 [60 Hz]
337.50 oz-in² $326.40
5IK60VESMT2-9A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 9 :1 3/4 in. Terminal Box Equipped 24 lb-in [60 Hz]  
29 lb-in [50 Hz]  
200 [60 Hz]
166 [50 Hz]
486 oz-in² $326.40
5IK60VESMT2-12.5A 3.54 in 60 W (1/12 HP) Three-Phase 220/230 VAC Parallel Shaft Gearhead 12 :1 3/4 in. Terminal Box Equipped 34 lb-in [60 Hz]  
40 lb-in [50 Hz]  
120 [50 Hz]
144 [60 Hz]
937.50 oz-in² $326.40
  Results 1 - 25 of 246 1 2 3 4 5 »