ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Electromagnetic Brake Motors & Gear Motors > Brother Gearmotors AC Gear Motors with Brake > View Items 

Brother Gearmotors AC Gear Motors with Brake

Check up to five results to perform an action.

GTR Series

larger image

Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving.

These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 684 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3K28N5-MV6AWB2 6.45 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 5 :1 1-1/8 in. Terminal Box 168 lb-in   360 Power-Off Activated, Spring Close IP44 $721.31
G3K28N10-MV6AWB2 6.45 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 10 :1 1-1/8 in. Terminal Box 336 lb-in   180 Power-Off Activated, Spring Close IP44 $713.51
G3K28N15-MV6AWB2 6.45 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 15 :1 1-1/8 in. Terminal Box 505 lb-in   120 Power-Off Activated, Spring Close IP44 $714.48
G3K28N20-MV6AWB2 6.45 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 20 :1 1-1/8 in. Terminal Box 664 lb-in   90 Power-Off Activated, Spring Close IP44 $710.87
G3K28N25-MV6AWB2 6.45 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 25 :1 1-1/8 in. Terminal Box 832 lb-in   72 Power-Off Activated, Spring Close IP44 $719.64
G3K32N30-MV6AWB2 7.79 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 30 :1 1-1/4 in. Terminal Box 1009 lb-in   60 Power-Off Activated, Spring Close IP44 $756.28
G3K32N40-MV6AWB2 7.79 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 40 :1 1-1/4 in. Terminal Box 1292 lb-in   45 Power-Off Activated, Spring Close IP44 $785.80
G3K32N50-MV6AWB2 7.79 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 50 :1 1-1/4 in. Terminal Box 1620 lb-in   36 Power-Off Activated, Spring Close IP44 $787.59
G3K32N60-MV6AWB2 7.79 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 60 :1 1-1/4 in. Terminal Box 1947 lb-in   30 Power-Off Activated, Spring Close IP44 $792.89
G3K32N80-MV6AWB2 7.79 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 80 :1 1-1/4 in. Terminal Box 2593 lb-in   22.50 Power-Off Activated, Spring Close IP44 $785.70
G3F40N100-MV6AWB2 10.63 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 100 :1 1-5/8 in. Terminal Box 3239 lb-in   18 Power-Off Activated, Spring Close IP44 $1,042.62
G3F40N120-MV6AWB2 10.63 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 120 :1 1-5/8 in. Terminal Box 3886 lb-in   15 Power-Off Activated, Spring Close IP44 $1,060.94
G3F40N160-MV6AWB2 10.63 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 160 :1 1-5/8 in. Terminal Box 5178 lb-in   11.25 Power-Off Activated, Spring Close IP44 $1,071.49
G3F40N200-MV6AWB2 10.63 in Flange Mount 1 HP Three-Phase 208/230 VAC Parallel Shaft Gearhead 200 :1 1-5/8 in. Terminal Box 6479 lb-in   9 Power-Off Activated, Spring Close IP44 $1,095.00
G3K28N5-MV6AWB4 6.45 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 5 :1 1-1/8 in. Terminal Box 168 lb-in   360 Power-Off Activated, Spring Close IP44 $737.83
G3K28N10-MV6AWB4 6.45 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 10 :1 1-1/8 in. Terminal Box 336 lb-in   180 Power-Off Activated, Spring Close IP44 $730.03
G3K28N15-MV6AWB4 6.45 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 15 :1 1-1/8 in. Terminal Box 505 lb-in   120 Power-Off Activated, Spring Close IP44 $731.00
G3K28N20-MV6AWB4 6.45 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 20 :1 1-1/8 in. Terminal Box 664 lb-in   90 Power-Off Activated, Spring Close IP44 $727.40
G3K28N25-MV6AWB4 6.45 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 25 :1 1-1/8 in. Terminal Box 832 lb-in   72 Power-Off Activated, Spring Close IP44 $736.16
G3K32N30-MV6AWB4 7.79 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 30 :1 1-1/4 in. Terminal Box 1009 lb-in   60 Power-Off Activated, Spring Close IP44 $772.81
G3K32N40-MV6AWB4 7.79 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 40 :1 1-1/4 in. Terminal Box 1292 lb-in   45 Power-Off Activated, Spring Close IP44 $802.32
G3K32N50-MV6AWB4 7.79 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 50 :1 1-1/4 in. Terminal Box 1620 lb-in   36 Power-Off Activated, Spring Close IP44 $804.11
G3K32N60-MV6AWB4 7.79 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 60 :1 1-1/4 in. Terminal Box 1947 lb-in   30 Power-Off Activated, Spring Close IP44 $809.41
G3K32N80-MV6AWB4 7.79 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 80 :1 1-1/4 in. Terminal Box 2593 lb-in   22.50 Power-Off Activated, Spring Close IP44 $802.22
G3F40N100-MV6AWB4 10.63 in Flange Mount 1 HP Three-Phase 460 VAC Parallel Shaft Gearhead 100 :1 1-5/8 in. Terminal Box 3239 lb-in   18 Power-Off Activated, Spring Close IP44 $1,061.49
  Results 1 - 25 of 684 1 2 3 4 5 »