ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Electromagnetic Brake Motors & Gear Motors > World K Series Electromagnetic Brake Motors & Gear Motors > View Items 

World K Series Electromagnetic Brake Motors & Gear Motors

Check up to five results to perform an action.

K_top.jpg

larger image
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 0.36 lb-in to 260 lb-in
  • Geared and round shaft models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 858 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

2IK6A-SW2M 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Round Shaft (No Gearhead) N/A 6 mm Lead Wire 0.3625 lb-in [60 Hz]  
0.43125 lb-in [50 Hz]  
1200 [200 VAC, 50 Hz]
1500 [60 Hz]
$178.00
2RK6A-AW2MU 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 6 mm Lead Wire 0.3625 lb-in   1450 $175.00
2RK6A-CW2ME 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Round Shaft (No Gearhead) N/A 6 mm Lead Wire 0.3625 lb-in [60 Hz]  
0.43125 lb-in [50 Hz]  
1200 [50 Hz]
1450 [60 Hz]
$178.00
2IK6GN-SW2M / 2GN3SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 3 :1 5/16 in. Lead Wire 0.88 lb-in [60 Hz]  
1.06 lb-in [50 Hz]  
500 [200 VAC, 50 Hz]
600 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN3.6SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 3.60 :1 5/16 in. Lead Wire 1.06 lb-in [60 Hz]  
1.23 lb-in [50 Hz]  
416 [200 VAC, 50 Hz]
500 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN5SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 5 :1 5/16 in. Lead Wire 1.5 lb-in [60 Hz]  
1.77 lb-in [50 Hz]  
300 [200 VAC, 50 Hz]
360 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN6SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 6 :1 5/16 in. Lead Wire 1.77 lb-in [60 Hz]  
2.1 lb-in [50 Hz]  
250 [200 VAC, 50 Hz]
300 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN7.5SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 7.50 :1 5/16 in. Lead Wire 2.2 lb-in [60 Hz]  
2.6 lb-in [50 Hz]  
200 [200 VAC, 50 Hz]
240 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN9SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 9 :1 5/16 in. Lead Wire 2.6 lb-in [60 Hz]  
3.1 lb-in [50 Hz]  
166 [200 VAC, 50 Hz]
200 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN12.5SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 12.50 :1 5/16 in. Lead Wire 3.7 lb-in [60 Hz]  
4.4 lb-in [50 Hz]  
120 [200 VAC, 50 Hz]
144 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN15SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 15 :1 5/16 in. Lead Wire 4.4 lb-in [60 Hz]  
5.3 lb-in [50 Hz]  
100 [200 VAC, 50 Hz]
120 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN18SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 18 :1 5/16 in. Lead Wire 5.3 lb-in [60 Hz]  
6.2 lb-in [50 Hz]  
83 [200 VAC, 50 Hz]
100 [60 Hz]
$254.00
2IK6GN-SW2M / 2GN25SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 25 :1 5/16 in. Lead Wire 6.6 lb-in [60 Hz]  
7.8 lb-in [50 Hz]  
60 [200 VAC, 50 Hz]
72 [60 Hz]
$261.00
2IK6GN-SW2M / 2GN30SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 30 :1 5/16 in. Lead Wire 7.9 lb-in [60 Hz]  
9.7 lb-in [50 Hz]  
50 [200 VAC, 50 Hz]
60 [60 Hz]
$261.00
2IK6GN-SW2M / 2GN36SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 36 :1 5/16 in. Lead Wire 11.5 lb-in [50 Hz]  
9.7 lb-in [60 Hz]  
41 [200 VAC, 50 Hz]
50 [60 Hz]
$261.00
2IK6GN-SW2M / 2GN50SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 50 :1 5/16 in. Lead Wire 12.3 lb-in [60 Hz]  
14.1 lb-in [50 Hz]  
30 [200 VAC, 50 Hz]
36 [60 Hz]
$269.00
2IK6GN-SW2M / 2GN60SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 60 :1 5/16 in. Lead Wire 14.1 lb-in [60 Hz]  
16.8 lb-in [50 Hz]  
25 [200 VAC, 50 Hz]
30 [60 Hz]
$269.00
2IK6GN-SW2M / 2GN75SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 75 :1 5/16 in. Lead Wire 17.7 lb-in [60 Hz]  
21 lb-in [50 Hz]  
20 [200 VAC, 50 Hz]
24 [60 Hz]
$269.00
2IK6GN-SW2M / 2GN90SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 90 :1 5/16 in. Lead Wire 21 lb-in [60 Hz]  
25 lb-in [50 Hz]  
16 [200 VAC, 50 Hz]
20 [60 Hz]
$269.00
2IK6GN-SW2M / 2GN100SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 100 :1 5/16 in. Lead Wire 23 lb-in [60 Hz]  
26 lb-in [50 Hz]  
15 [200 VAC, 50 Hz]
18 [60 Hz]
$269.00
2IK6GN-SW2M / 2GN120SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 120 :1 5/16 in. Lead Wire 26 lb-in   15 $269.00
2IK6GN-SW2M / 2GN150SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 150 :1 5/16 in. Lead Wire 26 lb-in   10 [200 VAC, 50 Hz]
12 [60 Hz]
$269.00
2IK6GN-SW2M / 2GN180SA 2.36 in 6 W (1/125 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 180 :1 5/16 in. Lead Wire 26 lb-in   10 $269.00
2RK6GN-AW2MU / 2GN3SA 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 5/16 in. Lead Wire 0.88 lb-in   600 $251.00
2RK6GN-AW2MU / 2GN3.6SA 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.60 :1 5/16 in. Lead Wire 1.06 lb-in   500 $251.00
  Results 1 - 25 of 858 1 2 3 4 5 »