ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > BH Series Induction Motors & Gear Motors > View Items 

BH Series Induction Motors & Gear Motors

Check up to five results to perform an action.

BH_Cat.jpg

larger image
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
  • Rated torque from 11.06 lb-in to 530 lb-in
  • Geared and round shaft models available
  • RoHS compliant models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 342 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

BHI62E-A Induction Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Round Shaft (No Gearhead) N/A 14 mm Cable 11.25 lb-in [60 Hz]  
13.125 lb-in [50 Hz]  
1500 [60 Hz]
1250 [50 Hz]
$162.35
BHI62F-A Induction Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 14 mm Cable 11.25 lb-in   1500 [60Hz] $156.40
BHI62ET-A Induction Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Round Shaft (No Gearhead) N/A 14 mm Terminal Box 11.25 lb-in [60 Hz]  
13.125 lb-in [50 Hz]  
1500 [60 Hz]
1250 [50 Hz]
$187.85
BHI62FT-A Induction Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 14 mm Terminal Box 11.25 lb-in   1500 [60 Hz] $181.90
BHI62ST-A Induction Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Round Shaft (No Gearhead) N/A 14 mm Terminal Box 11.0625 lb-in [60 Hz]  
13.125 lb-in [50 Hz]  
1500 [60 Hz]
1250 [50 Hz]
$187.85
BHI62S-A Induction Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Round Shaft (No Gearhead) N/A 14 mm Cable 11.0625 lb-in [60 Hz]  
13.125 lb-in [50 Hz]  
1600 [60 Hz]
1250 [50 Hz]
$191.00
BHI62E-3 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3 :1 18 mm Cable 30 lb-in [60 Hz]  
36 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$290.70
BHI62ET-3 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 3 :1 18 mm Terminal Box 30 lb-in [60 Hz]  
36 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$315.35
BHI62F-3 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 18 mm Cable 30 lb-in   600 $283.90
BHI62FT-3 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 18 mm Terminal Box 30 lb-in   600 $309.40
BHI62ST-3 Induction Gear Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 3 :1 18 mm Terminal Box 30 lb-in [60 Hz]  
35 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$315.35
BHI62S-3 Induction Gear Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 3 :1 18 mm Cable 30 lb-in [60 Hz]  
35 lb-in [50 Hz]  
500 [50 Hz]
600 [60 Hz]
$342.00
BHI62E-5 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 18 mm Cable 50 lb-in [60 Hz]  
60 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$290.70
BHI62ET-5 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 18 mm Terminal Box 50 lb-in [60 Hz]  
60 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$315.35
BHI62F-5 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 18 mm Cable 50 lb-in   360 $283.90
BHI62FT-5 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 18 mm Terminal Box 50 lb-in   360 $309.40
BHI62ST-5 Induction Gear Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 5 :1 18 mm Terminal Box 49 lb-in [60 Hz]  
59 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$315.35
BHI62S-5 Induction Gear Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 5 :1 18 mm Cable 49 lb-in [60 Hz]  
59 lb-in [50 Hz]  
300 [50 Hz]
360 [60 Hz]
$342.00
BHI62E-6 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 18 mm Cable 61 lb-in [60 Hz]  
72 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$290.70
BHI62ET-6 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 18 mm Terminal Box 61 lb-in [60 Hz]  
72 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$315.35
BHI62F-6 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 18 mm Cable 61 lb-in   300 $283.90
BHI62FT-6 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 18 mm Terminal Box 61 lb-in   300 $309.40
BHI62ST-6 Induction Gear Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 6 :1 18 mm Terminal Box 60 lb-in [60 Hz]  
70 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$315.35
BHI62S-6 Induction Gear Motor 4.09 in 200 W (1/4 HP) Three-Phase 200/220/230 VAC Parallel Shaft Gearhead 6 :1 18 mm Cable 60 lb-in [60 Hz]  
70 lb-in [50 Hz]  
250 [50 Hz]
300 [60 Hz]
$342.00
BHI62E-9 Induction Gear Motor 4.09 in 200 W (1/4 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 9 :1 18 mm Cable 108 lb-in [50 Hz]  
91 lb-in [60 Hz]  
167 [50 Hz]
200 [60 Hz]
$290.70
  Results 1 - 25 of 342 1 2 3 4 5 »