ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > Brother Gearmotors AC Induction Gear Motors > View Items 

Brother Gearmotors AC Induction Gear Motors

Check up to five results to perform an action.

GTR Series

larger image

Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving.

These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 948 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

G3K22N005-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 5 :1 7/8 in. Terminal Box 89 lb-in   340 IP40 $607.50
G3K22N010-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 10 :1 7/8 in. Terminal Box 178 lb-in   170 IP40 $607.50
G3K22N015-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 15 :1 7/8 in. Terminal Box 268 lb-in   113 IP40 $607.50
G3K22N020-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 20 :1 7/8 in. Terminal Box 357 lb-in   85 IP40 $607.50
G3K22N025-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 25 :1 7/8 in. Terminal Box 446 lb-in   68 IP40 $607.50
G3K28N030-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 30 :1 1-1/8 in. Terminal Box 535 lb-in   57 IP40 $697.50
G3K28N040-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 40 :1 1-1/8 in. Terminal Box 691 lb-in   42 IP40 $697.50
G3K28N050-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 50 :1 1-1/8 in. Terminal Box 864 lb-in   34 IP40 $697.50
G3K28N060-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 60 :1 1-1/8 in. Terminal Box 1037 lb-in   28 IP40 $697.50
G3K28N080-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 80 :1 1-1/8 in. Terminal Box 1383 lb-in   21 IP40 $697.50
G3K32N100-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 100 :1 1-1/4 in. Terminal Box 1728 lb-in   17 IP40 $783.00
G3K32N120-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 120 :1 1-1/4 in. Terminal Box 2074 lb-in   14 IP40 $783.00
G3K32N160-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 160 :1 1-1/4 in. Terminal Box 2765 lb-in   10.60 IP40 $828.00
G3K32N200-BML1S Flange Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 200 :1 1-1/4 in. Terminal Box 3457 lb-in   8.50 IP40 $828.00
G3L22N005-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 5 :1 7/8 in. Terminal Box 89 lb-in   340 IP40 $607.50
G3L22N010-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 10 :1 7/8 in. Terminal Box 178 lb-in   170 IP40 $607.50
G3L22N015-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 15 :1 7/8 in. Terminal Box 268 lb-in   113 IP40 $607.50
G3L22N020-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 20 :1 7/8 in. Terminal Box 357 lb-in   85 IP40 $607.50
G3L22N025-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 25 :1 7/8 in. Terminal Box 446 lb-in   68 IP40 $607.50
G3L28N030-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 30 :1 1-1/8 in. Terminal Box 535 lb-in   57 IP40 $697.50
G3L28N040-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 40 :1 1-1/8 in. Terminal Box 691 lb-in   42 IP40 $697.50
G3L28N050-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 50 :1 1-1/8 in. Terminal Box 864 lb-in   34 IP40 $697.50
G3L28N060-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 60 :1 1-1/8 in. Terminal Box 1037 lb-in   28 IP40 $697.50
G3L28N080-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 80 :1 1-1/8 in. Terminal Box 1383 lb-in   21 IP40 $697.50
G3L32N100-BML1S Foot Mount 1/2 HP Single-Phase 115 VAC Parallel Shaft Gearhead 100 :1 1-1/4 in. Terminal Box 1728 lb-in   17 IP40 $783.00
  Results 1 - 25 of 948 1 2 3 4 5 »