ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > KII Series Induction Motors & Gear Motors > View Items 


This category has 1,085 items. Only the first 1000 records are returned.Please use Advanced Search to find/browse items.

KII Series Induction Motors & Gear Motors

Check up to five results to perform an action.

5ik40ua-img.jpg

larger image
Oriental Motor, which has set the standard for AC motors, listened and has sought out the next generation in AC motors. The KII Series offers higher strength gears that maximize motor performance with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

The new Three-Phase KIIS Series offers an optimally designed, high efficiency next generation three-phase motor that incorporates higher strength gears that maximizes the motor performance.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 100 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 610 lb-in
  • Designed for long-term performance (10,000 hours)


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 1000 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

2IK6UA-5A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 3/8 in. Lead Wire 1.59 lb-in   360 8.50 oz-in² $102.85
2IK6UA-6A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 3/8 in. Lead Wire 1.94 lb-in   300 12.24 oz-in² $102.85
2IK6UA-7.5A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 3/8 in. Lead Wire 2.4 lb-in   240 19.13 oz-in² $102.85
2IK6UA-9A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 3/8 in. Lead Wire 2.9 lb-in   200 27.54 oz-in² $102.85
2IK6UA-12.5A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 3/8 in. Lead Wire 4 lb-in   144 53.13 oz-in² $102.85
2IK6UA-15A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 3/8 in. Lead Wire 4.8 lb-in   120 76.50 oz-in² $102.85
2IK6UA-18A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 3/8 in. Lead Wire 5.8 lb-in   100 110.16 oz-in² $102.85
2IK6UA-25A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 3/8 in. Lead Wire 8.1 lb-in   72 212.50 oz-in² $107.95
2IK6UA-30A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 3/8 in. Lead Wire 9.7 lb-in   60 306 oz-in² $107.95
2IK6UA-36A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 3/8 in. Lead Wire 11.5 lb-in   50 440.64 oz-in² $107.95
2IK6UA-50A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 3/8 in. Lead Wire 15.9 lb-in   36 850 oz-in² $113.90
2IK6UA-60A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 3/8 in. Lead Wire 18.5 lb-in   30 850 oz-in² $113.90
2IK6UA-75A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 3/8 in. Lead Wire 23 lb-in   24 850 oz-in² $113.90
2IK6UA-90A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 90 :1 3/8 in. Lead Wire 28 lb-in   20 850 oz-in² $113.90
2IK6UA-100A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 100 :1 3/8 in. Lead Wire 30 lb-in   18 850 oz-in² $113.90
2IK6UA-120A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 120 :1 3/8 in. Lead Wire 37 lb-in   15 850 oz-in² $113.90
2IK6UA-150A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 150 :1 3/8 in. Lead Wire 44 lb-in   12 850 oz-in² $113.90
2IK6UA-180A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 180 :1 3/8 in. Lead Wire 53 lb-in   10 850 oz-in² $113.90
2IK6UA-250A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 250 :1 3/8 in. Lead Wire 53 lb-in   7.20 850 oz-in² $153.00
2IK6UA-300A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 300 :1 3/8 in. Lead Wire 53 lb-in   6 850 oz-in² $153.00
2IK6UA-360A 2.36 in 6 W (1/125 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 360 :1 3/8 in. Lead Wire 53 lb-in   5 850 oz-in² $153.00
2IK6UC-5A 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 5 :1 3/8 in. Lead Wire 1.59 lb-in   360 8.50 oz-in² $105.40
2IK6UC-6A 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 6 :1 3/8 in. Lead Wire 1.94 lb-in   300 12.24 oz-in² $105.40
2IK6UC-7.5A 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 7.50 :1 3/8 in. Lead Wire 2.4 lb-in   240 19.13 oz-in² $105.40
2IK6UC-9A 2.36 in 6 W (1/125 HP) Single-Phase 220/230 VAC Parallel Shaft Gearhead 9 :1 3/8 in. Lead Wire 2.9 lb-in   200 27.54 oz-in² $105.40
  Results 1 - 25 of 1000 1 2 3 4 5 »