ORIENTAL MOTOR U.S.A. Corp.
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
FREE Ground Shipping For All Web Orders.

Terms and Conditions apply.*

View CartView RFQ'sExpress Ordering  | Shipping 
 | Tax 
 | Terms 
 Shopping Cart  0 Items 
 Contact Sales  0 Items 
All Categories > AC Motors & Gear Motors > Constant Speed AC Motors & Gear Motors > Induction Motors & Gear Motors > World K Series Induction Motors & Gear Motors > View Items 


This category has 2,324 items. Only the first 1000 records are returned.Please use Advanced Search to find/browse items.

World K Series Induction Motors & Gear Motors

Check up to five results to perform an action.

K_top.jpg

larger image
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1 W (1/750 HP) to 90 W (1/8 HP)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models


Search Items



    Download PDF Download PDF  
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Request InformationCompare Items   Results Per Page : 
  Results 1 - 25 of 1000 Unit of Measure: Imperial | Metric  1 2 3 4 5 »  

Item #

Item Name

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

0IK1GN-AW3U / 0GN3KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 3/16 in. Lead Wire 0.168 lb-in   600 $143.00
0IK3A-BW3U Induction Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Round Shaft (No Gearhead) N/A 5 mm Lead Wire 0.089 lb-in   3000 $87.00
0IK3GN-BW3U / 0GN3KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3 :1 3/16 in. Lead Wire 0.21 lb-in   1200 $147.00
0IK3GN-BW3U / 0GN3.6KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.60 :1 3/16 in. Lead Wire 0.25 lb-in   1000 $147.00
0IK3GN-BW3U / 0GN7.5KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 3/16 in. Lead Wire 0.53 lb-in   480 $147.00
0IK3GN-BW3U / 0GN12.5KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 3/16 in. Lead Wire 0.8 lb-in   288 $153.00
0IK1GN-AW3U / 0GN3.6KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 3.60 :1 3/16 in. Lead Wire 0.2 lb-in   500 $143.00
0IK1GN-AW3U / 0GN5KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 5 :1 3/16 in. Lead Wire 0.28 lb-in   360 $143.00
0IK1GN-AW3U / 0GN6KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 3/16 in. Lead Wire 0.34 lb-in   300 $143.00
0IK1GN-AW3U / 0GN7.5KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 7.50 :1 3/16 in. Lead Wire 0.43 lb-in   240 $143.00
0IK3GN-BW3U / 0GN6KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 6 :1 3/16 in. Lead Wire 0.43 lb-in   600 $147.00
0IK1GN-AW3U / 0GN9KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 3/16 in. Lead Wire 0.51 lb-in   200 $143.00
0IK1GN-AW3U / 0GN12.5KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 12.50 :1 3/16 in. Lead Wire 0.64 lb-in   144 $149.00
0IK3GN-BW3U / 0GN9KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 9 :1 3/16 in. Lead Wire 0.64 lb-in   400 $147.00
0IK1GN-AW3U / 0GN15KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 3/16 in. Lead Wire 0.77 lb-in   120 $149.00
0IK1GN-AW3U / 0GN18KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 3/16 in. Lead Wire 0.97 lb-in   100 $149.00
0IK3GN-BW3U / 0GN15KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 15 :1 3/16 in. Lead Wire 0.97 lb-in   240 $153.00
0IK1GN-AW3U / 0GN25KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 25 :1 3/16 in. Lead Wire 1.15 lb-in   72 $155.00
0IK3GN-BW3U / 0GN18KA Induction Gear Motor 1.65 in 3 W (1/250 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 18 :1 3/16 in. Lead Wire 1.15 lb-in   200 $153.00
0IK1GN-AW3U / 0GN30KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 30 :1 3/16 in. Lead Wire 1.41 lb-in   60 $155.00
0IK1GN-AW3U / 0GN36KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 36 :1 3/16 in. Lead Wire 1.68 lb-in   50 $155.00
0IK1GN-AW3U / 0GN50KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 50 :1 3/16 in. Lead Wire 2.3 lb-in   36 $155.00
0IK1GN-AW3U / 0GN60KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 60 :1 3/16 in. Lead Wire 2.8 lb-in   30 $155.00
0IK1GN-AW3U / 0GN75KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 75 :1 3/16 in. Lead Wire 3 lb-in   24 $163.00
0IK1GN-AW3U / 0GN90KA Induction Gear Motor 1.65 in 1 W (1/750 HP) Single-Phase 110/115 VAC Parallel Shaft Gearhead 90 :1 3/16 in. Lead Wire 3.7 lb-in   20 $163.00
  Results 1 - 25 of 1000 1 2 3 4 5 »