Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
This category has 1,700 items. Only the first 1000 records are returned.
Accessories
Accessories & Peripherals
Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
Item # |
Item Name |
RoHS Compliant |
UPC Code |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|
CC06D010B-1 | - General-Purpose I/O Cable (6 Leads) (1 m) | RoHS Compliant - | UPC Code - CC06D010B-1 | Request Quote | Request Quote |
CC005N1 | - Motor Cable (0.5 m (1.8 ft.)) | RoHS Compliant - | UPC Code - CC005N1 | Request Quote | Request Quote |
CC10D005B-1 | - General-Purpose I/O Cable (10 Leads) (0.5 m) | RoHS Compliant - | UPC Code - CC10D005B-1 | Request Quote | Request Quote |
PALW4P-2 | - Mounting Bracket (Metric) | RoHS Compliant - | UPC Code - PALW4P-2 | Request Quote | Request Quote |
PALW4P-5 | - Mounting Bracket (Metric) | RoHS Compliant - | UPC Code - PALW4P-5 | Request Quote | Request Quote |
CC02D015-3 | - 24 VDC Power Cable (1.5 m) | RoHS Compliant - | UPC Code - CC02D015-3 | Request Quote | Request Quote |
CC02D005-4 | - DC Power Supply Cable (0.5 m [1.6 ft]) | RoHS Compliant - | UPC Code - CC02D005-4 | Request Quote | Request Quote |
FGB12ES | - Exhaust Outlet Finger Guard | RoHS Compliant - | UPC Code - FGB12ES | Request Quote | Request Quote |
FG930D | - Finger Guards | RoHS Compliant - Yes | UPC Code - FG930D | Request Quote | Request Quote |
PAS5A | - Mounting Bracket | RoHS Compliant - No | UPC Code - PAS5A | Request Quote | Request Quote |
LXSP-4 | - Shielding Plate | RoHS Compliant - Yes | UPC Code - LXSP-4 | Request Quote | Request Quote |
C-GFM | - Cover Panel - Finger Guard with Filter Type (IP2X) 6.34 in. (W) X 6.22 in. (H) [161 mm (W) X 158 mm (H)] | RoHS Compliant - Yes | UPC Code - C-GFM | Request Quote | Request Quote |
MADP04 | - DIN Rail Mounting Plate for External Speed Potentiometer | RoHS Compliant - | UPC Code - MADP04 | Request Quote | Request Quote |
CC02D010-2 | - DC Power Supply Cable (1 m (3.3 ft.)) | RoHS Compliant - | UPC Code - CC02D010-2 | Request Quote | Request Quote |
CC02D010-4 | - DC Power Supply Cable (1 m [3.3 ft]) | RoHS Compliant - | UPC Code - CC02D010-4 | Request Quote | Request Quote |
CC10D010B-1 | - General-Purpose I/O Cable (10 Leads) (1 m) | RoHS Compliant - | UPC Code - CC10D010B-1 | Request Quote | Request Quote |
CC02D020-3 | - 24 VDC Power Cable (2 m) | RoHS Compliant - | UPC Code - CC02D020-3 | Request Quote | Request Quote |
FG17DF | - Finger Guard | RoHS Compliant - Yes | UPC Code - FG17DF | Request Quote | Request Quote |
CC06D015B-1 | - General-Purpose I/O Cable (6 Leads) (1.5 m) | RoHS Compliant - | UPC Code - CC06D015B-1 | Request Quote | Request Quote |
CC12D005B-1 | - General-Purpose I/O Cable (12 Leads) (0.5 m) | RoHS Compliant - | UPC Code - CC12D005B-1 | Request Quote | Request Quote |
LCD06Z2BY | - Cable for I/O Signal | RoHS Compliant - | UPC Code - LCD06Z2BY | Request Quote | Request Quote |
PEF2 | - Mounting Bracket (Round Shaft Type) | RoHS Compliant - | UPC Code - PEF2 | Request Quote | Request Quote |
FG20D | - Finger Guards | RoHS Compliant - Yes | UPC Code - FG20D | Request Quote | Request Quote |
CC16D005B-1 | - General-Purpose Driver Cable [1.65 ft. (0.5 m)] | RoHS Compliant - | UPC Code - CC16D005B-1 | Request Quote | Request Quote |
FLW12 | - Metal Filter | RoHS Compliant - Yes | UPC Code - FLW12 | Request Quote | Request Quote |