Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
This category has 1,700 items. Only the first 1000 records are returned.
Accessories
Accessories & Peripherals
Mounting brackets, cables, decimal gearheads, dampers, external potentiometers and other motion control accessories.
Item # |
Item Name |
RoHS Compliant |
UPC Code |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|
PADG-SAY | - Home-Sensor Set (PNP Sensor Output) | RoHS Compliant - Yes | UPC Code - PADG-SAY | Request Quote | Request Quote |
PADG-SBY | - Home-Sensor Set (PNP Sensor Output) | RoHS Compliant - Yes | UPC Code - PADG-SBY | Request Quote | Request Quote |
CC01SU05 | - Extension Cable (3.3 ft. [1m]) | RoHS Compliant - Yes | UPC Code - CC01SU05 | Request Quote | Request Quote |
CC01SU07 | - Extension Cable (3.3 ft. [1m]) | RoHS Compliant - Yes | UPC Code - CC01SU07 | Request Quote | Request Quote |
CC02SU05 | - Extension Cable (6.6 ft. [2m]) | RoHS Compliant - Yes | UPC Code - CC02SU05 | Request Quote | Request Quote |
CC02SU07 | - Extension Cable (6.6 ft. [2m]) | RoHS Compliant - Yes | UPC Code - CC02SU07 | Request Quote | Request Quote |
CC03SU05 | - Extension Cable (9.8 ft. [3m]) | RoHS Compliant - Yes | UPC Code - CC03SU05 | Request Quote | Request Quote |
CC03SU07 | - Extension Cable (9.8 ft. [3m]) | RoHS Compliant - Yes | UPC Code - CC03SU07 | Request Quote | Request Quote |
CC04SU05 | - Extension Cable (13.2 ft. [4m]) | RoHS Compliant - Yes | UPC Code - CC04SU05 | Request Quote | Request Quote |
CC04SU07 | - Extension Cable (13.2 ft. [4m]) | RoHS Compliant - Yes | UPC Code - CC04SU07 | Request Quote | Request Quote |
FS12S | - Screen | RoHS Compliant - Yes | UPC Code - FS12S | Request Quote | Request Quote |
FS8S | - Screen | RoHS Compliant - Yes | UPC Code - FS8S | Request Quote | Request Quote |
FS9S | - Screen | RoHS Compliant - Yes | UPC Code - FS9S | Request Quote | Request Quote |
FS6S | - Screen | RoHS Compliant - Yes | UPC Code - FS6S | Request Quote | Request Quote |
PARP-MS | - Limit Switch Set | RoHS Compliant - Yes | UPC Code - PARP-MS | Request Quote | Request Quote |
PARP-PS2B | - Photomicro Sensor Set | RoHS Compliant - Yes | UPC Code - PARP-PS2B | Request Quote | Request Quote |
PARP-PS4B | - Photomicro Sensor Set | RoHS Compliant - Yes | UPC Code - PARP-PS4B | Request Quote | Request Quote |
LXDT-4 | - Dog | RoHS Compliant - Yes | UPC Code - LXDT-4 | Request Quote | Request Quote |
LXSP-4 | - Shielding Plate | RoHS Compliant - Yes | UPC Code - LXSP-4 | Request Quote | Request Quote |
SOL3M5 | - Mounting Bracket (Metric) | RoHS Compliant - Yes | UPC Code - SOL3M5 | Request Quote | Request Quote |
SOL4M5 | - Mounting Bracket (Metric) | RoHS Compliant - Yes | UPC Code - SOL4M5 | Request Quote | Request Quote |
SOL5M6 | - Mounting Bracket (Metric) | RoHS Compliant - Yes | UPC Code - SOL5M6 | Request Quote | Request Quote |
FL14 | - Filter | RoHS Compliant - Yes | UPC Code - FL14 | Request Quote | Request Quote |
CC010VAF2 | - Motor Cable (3.3 ft. [1 m]) | RoHS Compliant - Yes | UPC Code - CC010VAF2 | Request Quote | Request Quote |
CC020VAF2 | - Motor Cable (6.6 ft. [2 m]) | RoHS Compliant - Yes | UPC Code - CC020VAF2 | Request Quote | Request Quote |