Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
![]() | |||||||
MCL401010 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.39 in10 mm | $105.00 |
Add To Cart
Request Quote |
MCL401014 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |
MCL401016 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $105.00 |
Add To Cart
Request Quote |
MCL3012F05 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
MCL3012F06 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |
MCL3012F08 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
MCL4012F06 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $92.00 |
Add To Cart
Request Quote |
MCL4012F08 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $92.00 |
Add To Cart
Request Quote |
MCL4012F10 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $92.00 |
Add To Cart
Request Quote |
MCL301212 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.47 in12 mm | $70.00 |
Add To Cart
Request Quote |
MCL401212 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.47 in12 mm | $105.00 |
Add To Cart
Request Quote |
MCL401214 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |
MCL401215 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.59 in15 mm | $105.00 |
Add To Cart
Request Quote |
MCL401216 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.47 in12 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $105.00 |
Add To Cart
Request Quote |
MCL30F08F08 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.50 in12.70 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $62.00 |
Add To Cart
Request Quote |
MCL40F08F08 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.50 in12.70 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $92.00 |
Add To Cart
Request Quote |
MCL40F08F10 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.50 in12.70 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $92.00 |
Add To Cart
Request Quote |
MCL4014F06 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $92.00 |
Add To Cart
Request Quote |
MCL4014F08 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $92.00 |
Add To Cart
Request Quote |
MCL4014F10 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.63 in15.88 mm | $92.00 |
Add To Cart
Request Quote |
MCL401415 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.59 in15 mm | $105.00 |
Add To Cart
Request Quote |
MCL401414 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |
MCL401416 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $105.00 |
Add To Cart
Request Quote |
MCL4015F06 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $92.00 |
Add To Cart
Request Quote |
MCL4015F08 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.50 in12.70 mm | $92.00 |
Add To Cart
Request Quote |