Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
MCL200506 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.24 in6 mm | $50.00 |
Add To Cart
Request Quote |
MCL200508 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL2005F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL2005F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL2005F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL200606 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.24 in6 mm | $50.00 |
Add To Cart
Request Quote |
MCL200608 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL2006F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL2006F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL2006F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL200808 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL2008F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL2008F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F04F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.25 in6.35 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F04F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.25 in6.35 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F05F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.31 in7.94 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL300808 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $70.00 |
Add To Cart
Request Quote |
MCL300810 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.39 in10 mm | $70.00 |
Add To Cart
Request Quote |
MCL300812 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.47 in12 mm | $70.00 |
Add To Cart
Request Quote |
MCL3008F04 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $62.00 |
Add To Cart
Request Quote |
MCL3008F05 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
MCL3008F06 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.38 in9.53 mm | $62.00 |
Add To Cart
Request Quote |