Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW690S-3.6 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Rated Torque (lb-in) - 15 | Rated Speed (rpm) - 500 | Permissible Load Inertia - 142 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-30 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Rated Torque (lb-in) - 110 | Rated Speed (rpm) - 60 | Permissible Load Inertia - 9800 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-36 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 50 | Permissible Load Inertia - 14200 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-6 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Rated Torque (lb-in) - 24 | Rated Speed (rpm) - 300 | Permissible Load Inertia - 390 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-60 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Rated Torque (lb-in) - 200 | Rated Speed (rpm) - 30 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-9 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Rated Torque (lb-in) - 37 | Rated Speed (rpm) - 200 | Permissible Load Inertia - 890 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-90 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 20 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |