Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
FPW540S-180 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 10300 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW560A-180U | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 15000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW560C-180E | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 15000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW560S-180 | - Watertight Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 132 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 15000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690A-180U | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690C-180E | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |
FPW690S-180 | - Watertight Induction Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Rated Torque (lb-in) - 260 | Rated Speed (rpm) - 10 | Permissible Load Inertia - 27000 oz-in2 | List Price - |
Add To Cart
Request Quote |