Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Encoder Output |
Basic Step Angle |
Current per Phase (A/phase) |
Lead Wires |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
PKP245U08A-R26 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.56 [Bipolar (Series)] 0.8 [Unipolar] | Lead Wires - 6 | $173.00 |
Add To Cart
Request Quote |
PKP245U12A-R15 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP245U12A-R16 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $161.00 |
Add To Cart
Request Quote |
PKP245U12A-R25 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $173.00 |
Add To Cart
Request Quote |
PKP245U12A-R26 | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 82 oz-inUnipolar 63 oz-inBipolar (Series) 0.58 N·mUnipolar 0.45 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.85 [Bipolar (Series)] 1.2 [Unipolar] | Lead Wires - 6 | $173.00 |
Add To Cart
Request Quote |
PKP223D15A2-R2E-L | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 13.4 oz-in0.095 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP223U09A2-R2EL | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP223U09A2-R2E | Frame Size - 1.1 in28 mm | Motor Length - 1.87 in.47.5 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 10.6 oz-in0.075 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.95 | Lead Wires - 6 | $134.00 |
Add To Cart
Request Quote |
PKP233D15A-R2E-L | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R2E-L | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.5 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP233U12A-R2EL | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP233U12A-R2E | Frame Size - 1.38 in35 mm | Motor Length - 1.99 in.50.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 22 oz-in0.16 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.2 | Lead Wires - 6 | $150.00 |
Add To Cart
Request Quote |
PKP225D15A-L | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.60 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP225D15B-L | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.60 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP225D15A-R15-L | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.60 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP225U09A | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-inBipolar (Series) 0.11 N·mUnipolar 0.09 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | $83.00 |
Add To Cart
Request Quote |
PKP225U09B | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-inBipolar (Series) 0.11 N·mUnipolar 0.09 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | $86.00 |
Add To Cart
Request Quote |
PKP225U09A-R15 | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - Bipolar (Series) 15.6 oz-inUnipolar 12.7 oz-inBipolar (Series) 0.11 N·mUnipolar 0.09 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 0.67 [Bipolar (Series)] 0.95 [Unipolar] | Lead Wires - 6 | Request Quote |
Add To Cart
Request Quote |
PKP225D15A2-L | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.60 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP225D15B2-L | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 15.60 oz-in0.11 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15B-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Encoder Output - | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R15-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R16-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 400 P/R, 2-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |
PKP235D15A-R25-L | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Encoder Output - 200 P/R, 3-Channel | Basic Step Angle - 1.8º | Current per Phase (A/phase) - 1.50 | Lead Wires - 4 | Request Quote |
Add To Cart
Request Quote |