26 - 50 of 277 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Encoder Output

Basic Step Angle

Current per Phase (A/phase)

Lead Wires

Web Price

Add To Cart / Contact Sales
Sort by
- 1.1 in28 mm - 2.03 in.51.5 mm
Speed - Torque Characteristics
- 15.60 oz-in0.11 N·m - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 1.50 - 4 Request Quote Add To Cart
Request Quote
- 1.1 in28 mm - 2.03 in.51.5 mm
Speed - Torque Characteristics
- 15.60 oz-in0.11 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 1.50 - 4 Request Quote Add To Cart
Request Quote
- 1.1 in28 mm - 2.03 in.51.5 mm
Speed - Torque Characteristics
- 15.60 oz-in0.11 N·m - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 1.50 - 4 Request Quote Add To Cart
Request Quote
- 1.1 in28 mm - 2.03 in.51.5 mm
Speed - Torque Characteristics
- 15.60 oz-in0.11 N·m - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 1.50 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.78 in.70.5 mm
Speed - Torque Characteristics
- 155 oz-in1.1 N·m - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2 - 6 $165.00 Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.78 in.70.5 mm
Speed - Torque Characteristics
- 155 oz-in1.1 N·m - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2 - 6 $165.00 Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.78 in.70.5 mm
Speed - Torque Characteristics
- 156 oz-in1.1 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2 - 6 $165.00 Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.78 in.70.5 mm
Speed - Torque Characteristics
- 156 oz-in1.1 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2 - 6 $165.00 Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.87 in.70.5 mm
Speed - Torque Characteristics
- 187 oz-in1.32 N·m - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2.8 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.87 in.70.5 mm
Speed - Torque Characteristics
- 187 oz-in1.32 N·m - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 0.9º - 2.8 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 3.56 in.90.5 mm
Speed - Torque Characteristicts
- 187 oz-in1.32 N·m - Round Shaft with Flat (No Gearhead) - - Single - - 0.9º - 2.8 - 4 Request Quote Add To Cart
Request Quote
- 1.1 in28 mm - 2.64 in.67 mm
 
- 19.1 oz-in0.135 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.95 - 6 $161.00 Add To Cart
Request Quote
- 1.1 in28 mm - 2.64 in.67 mm
 
- 19.1 oz-in0.135 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.95 - 6 $145.00 Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.13 in.54 mm
Speed - Torque Characteristics
- 198 oz-in1.40 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 2-Channel - 1.8º - 2.80 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.13 in.54 mm
Speed - Torque Characteristics
- 198 oz-in1.40 N·m - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 2-Channel - 1.8º - 2.80 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.13 in.54 mm
Speed - Torque Characteristics
- 198 oz-in1.40 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2.80 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.13 in.54 mm
Speed - Torque Characteristics
- 198 oz-in1.40 N·m - Round Shaft with Flat (No Gearhead) - - Single - 400 P/R, 3-Channel - 1.8º - 2.80 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.13 in.54 mm
Speed - Torque Characteristics
- 198 oz-in1.40 N·m - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 2.80 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.13 in.54 mm
Speed - Torque Characteristics
- 198 oz-in1.40 N·m - Round Shaft with Flat (No Gearhead) - - Double - - 1.8º - 2.80 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 2.78 in.70.5 mm
Speed - Torque Characteristics
- 198 oz-in1.4 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2.8 - 4 Request Quote Add To Cart
Request Quote
- 2.22 in56.4 mm - 3.56 in.90.5 mm
Speed - Torque Characteristicts
- 198 oz-in1.4 N·m - Round Shaft with Flat (No Gearhead) - - Single - - 1.8º - 2.8 - 4 Request Quote Add To Cart
Request Quote
- 0.79 in20 mm - 1.18 in.30 mm
Speed - Torque Characteristics
- 2.8 oz-in0.02 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 0.5 - 4 Request Quote Add To Cart
Request Quote
- 1.38 in35 mm - 1.99 in.50.5 mm
Speed - Torque Characteristics
- 22 oz-in0.16 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 1.2 - 6 $150.00 Add To Cart
Request Quote
- 1.38 in35 mm - 1.99 in.50.5 mm
Speed - Torque Characteristics
- 22 oz-in0.16 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 1.2 - 6 $150.00 Add To Cart
Request Quote
- 2.22 in56.4 mm - 3.64 in.92.5 mm
Speed - Torque Characteristics
- 240 oz-in1.75 N·m - Round Shaft with Flat (No Gearhead) - - Single - 200 P/R, 3-Channel - 1.8º - 2 - 6 $186.00 Add To Cart
Request Quote
26 - 50 of 277 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved