Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZA6D015-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,287.00 |
Add To Cart
Request Quote |
EZA6D020-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,326.00 |
Add To Cart
Request Quote |
EZA6D025-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,364.00 |
Add To Cart
Request Quote |
EZA6D030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,403.00 |
Add To Cart
Request Quote |
EZA6E005-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,743.00 |
Add To Cart
Request Quote |
EZA6E010-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,781.00 |
Add To Cart
Request Quote |
EZA6E015-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,819.00 |
Add To Cart
Request Quote |
EZA6E020-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,858.00 |
Add To Cart
Request Quote |
EZA6E025-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,896.00 |
Add To Cart
Request Quote |
EZA6E030-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,935.00 |
Add To Cart
Request Quote |
EZA6E005-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,183.00 |
Add To Cart
Request Quote |
EZA6E010-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,221.00 |
Add To Cart
Request Quote |
EZA6E015-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,259.00 |
Add To Cart
Request Quote |
EZA6E020-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,298.00 |
Add To Cart
Request Quote |
EZA6E025-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,336.00 |
Add To Cart
Request Quote |
EZA6E030-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,375.00 |
Add To Cart
Request Quote |
EZA6E005-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,211.00 |
Add To Cart
Request Quote |
EZA6E010-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,249.00 |
Add To Cart
Request Quote |
EZA6E015-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,287.00 |
Add To Cart
Request Quote |
EZA6E020-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,326.00 |
Add To Cart
Request Quote |
EZA6E025-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,364.00 |
Add To Cart
Request Quote |
EZA6E030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,403.00 |
Add To Cart
Request Quote |
EZAM4D005K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $975.00 |
Add To Cart
Request Quote |
EZAM4D010K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,014.00 |
Add To Cart
Request Quote |
EZAM4D015K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,052.00 |
Add To Cart
Request Quote |