Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZAM4D010MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,321.00 |
Add To Cart
Request Quote |
EZAM4D015MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,359.00 |
Add To Cart
Request Quote |
EZAM4D020MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,398.00 |
Add To Cart
Request Quote |
EZAM4D025MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,436.00 |
Add To Cart
Request Quote |
EZAM4D030MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,475.00 |
Add To Cart
Request Quote |
EZAM4D005MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM4D010MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,321.00 |
Add To Cart
Request Quote |
EZAM4D015MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,359.00 |
Add To Cart
Request Quote |
EZAM4D020MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,398.00 |
Add To Cart
Request Quote |
EZAM4D025MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,436.00 |
Add To Cart
Request Quote |
EZAM4D030MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,475.00 |
Add To Cart
Request Quote |
EZAM4E005MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM4E010MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,321.00 |
Add To Cart
Request Quote |
EZAM4E015MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,359.00 |
Add To Cart
Request Quote |
EZAM4E020MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,398.00 |
Add To Cart
Request Quote |
EZAM4E025MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,436.00 |
Add To Cart
Request Quote |
EZAM4E030MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,475.00 |
Add To Cart
Request Quote |
EZAM4E005MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM4E010MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,321.00 |
Add To Cart
Request Quote |
EZAM4E015MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,359.00 |
Add To Cart
Request Quote |
EZAM4E020MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,398.00 |
Add To Cart
Request Quote |
EZAM4E025MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,436.00 |
Add To Cart
Request Quote |
EZAM4E030MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,475.00 |
Add To Cart
Request Quote |
EZAM4E005MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM4E010MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,321.00 |
Add To Cart
Request Quote |