Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
EZCM4E010K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4E010A | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4E010C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM4D010MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D010MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4D010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 14 lb6.5 kg | List Price - |
Add To Cart
Request Quote |
EZCM4E010MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZCM4E010MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZCM4E010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D010K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6D010A | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6D010C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6E010K | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6E010A | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6E010C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6D010MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D010MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6D010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb400 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E010MK | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E010MA | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZCM6E010MC | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC4D015-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D015-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4D015-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb100 N | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E015-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |