Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZCM6E025C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZCM6E030C | Power Supply - | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E005M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E010M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E015M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E020M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E025M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E030M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E005M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E010M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E015M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E020M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E025M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E030M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E005M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E010M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E015M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E020M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E025M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | List Price - |
Add To Cart
Request Quote |
EZC6E005-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E010-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E015-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E020-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC6E025-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb500 N | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |