Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZC4E020-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E025-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E030-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E005-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E010-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E015-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E020-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E025-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E030-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E005-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E010-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E015-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E020-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E025-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | List Price - |
Add To Cart
Request Quote |
EZC4E005M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E010M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E015M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E020M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E025M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E030M-K | Power Supply - 24 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E005M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E010M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E015M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |
EZC4E020M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb200 N | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | List Price - |
Add To Cart
Request Quote |