Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SPVM8L010UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L020UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L030UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 11.81 in.300 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L040UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 15.75 in.400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L050UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 19.69 in.500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L060UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 23.62 in.600 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L070UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 27.56 in.700 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L080UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 31.5 in.800 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L090UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 35.43 in.900 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L100UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 39.37 in.1000 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L110UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 43.31 in.1100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L120UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 47.24 in.1200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L130UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 51.18 in.1300 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L140UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 55.12 in.1400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L150UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Top | Stroke - 59.06 in.1500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L010DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L020DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L030DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 11.81 in.300 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L040DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 15.75 in.400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L050DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 19.69 in.500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L060DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 23.62 in.600 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L070DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 27.56 in.700 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L080DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 31.5 in.800 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L090DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 35.43 in.900 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |
SPVM8L100DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 3.54 in.90 mm | Motor Location - Bottom | Stroke - 39.37 in.1000 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - ~33 lb [44 lb: Speed 750 mm/s or less] ~15 kg [20 kg: Speed 750 mm/s or less] | Thrust - 16 lb70 N |
Add To Cart
Request Quote |