Item # |
Item Name |
Drive Method |
Power Supply |
Lead |
Motor Location |
Stroke |
Max. Speed |
Max. Horizontal Transportable Mass |
Thrust |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SPVM6K060UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 23.62 in.600 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K070UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 27.56 in.700 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K080UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 31.5 in.800 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K090UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 35.43 in.900 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K100UC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Top | Stroke - 39.37 in.1000 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K010DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 3.94 in.100 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K020DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 7.87 in.200 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K030DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 11.81 in.300 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K040DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 15.75 in.400 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K050DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 19.69 in.500 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K060DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 23.62 in.600 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K070DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 27.56 in.700 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K080DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 31.5 in.800 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K090DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 35.43 in.900 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |
SPVM6K100DC | - Motorized Linear Slide | Drive Method - Belt | Power Supply - | Lead - 2.95 in.75 mm | Motor Location - Bottom | Stroke - 39.37 in.1000 mm | Max. Speed - 59.06 in/s1500 mm/s | Max. Horizontal Transportable Mass - 22 lb 10 kg | Thrust - 13 lb60 N |
Add To Cart
Request Quote |