The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
76 - 100 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

Add To Cart / Contact Sales
Sort by
- Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 2.95 in.75 mm - Bottom - 23.62 in.600 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 2.95 in.75 mm - Bottom - 27.56 in.700 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 2.95 in.75 mm - Bottom - 31.5 in.800 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 2.95 in.75 mm - Bottom - 35.43 in.900 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 200-230 VAC - 2.95 in.75 mm - Bottom - 39.37 in.1000 mm - 59.06 in/s1500 mm/s - 22 lb  10 kg   - 13 lb60 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 3.94 in.100 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 7.87 in.200 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 11.81 in.300 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 15.75 in.400 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 19.69 in.500 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 23.62 in.600 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 27.56 in.700 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 31.5 in.800 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 35.43 in.900 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 39.37 in.1000 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 43.31 in.1100 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 47.24 in.1200 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 51.18 in.1300 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 55.12 in.1400 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Top - 59.06 in.1500 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Bottom - 3.94 in.100 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Bottom - 7.87 in.200 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Bottom - 11.81 in.300 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Bottom - 15.75 in.400 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
- Motorized Linear Slide with Controller - Belt - Single-Phase 100-115 VAC - 3.54 in.90 mm - Bottom - 19.69 in.500 mm - 59.06 in/s1500 mm/s - ~33 lb [44 lb: Speed 750 mm/s or less]  ~15 kg [20 kg: Speed 750 mm/s or less]   - 16 lb70 N Add To Cart
Request Quote
76 - 100 of 240 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved