Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Synchronous Motors (Legacy)
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
3SK10GN-AUL / 3GN9KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.50 | Rated Speed (rpm) - 200 | Request Quote |
4SK15GN-AUL / 4GN9KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.20 | Rated Speed (rpm) - 200 | Request Quote |
5SK25GN-AUL / 5GN9KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.60 | Rated Speed (rpm) - 200 | Request Quote |
2SK4GN-AUL / 2GN12.5KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 1.94 | Rated Speed (rpm) - 144 | Request Quote |
3SK10GN-AUL / 3GN12.5KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.90 | Rated Speed (rpm) - 144 | Request Quote |
4SK15GN-AUL / 4GN12.5KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7.20 | Rated Speed (rpm) - 144 | Request Quote |
5SK25GN-AUL / 5GN12.5KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 12.30 | Rated Speed (rpm) - 144 | Request Quote |
2SK4GN-AUL / 2GN15KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.3 | Rated Speed (rpm) - 120 | Request Quote |
3SK10GN-AUL / 3GN15KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.9 | Rated Speed (rpm) - 120 | Request Quote |
4SK15GN-AUL / 4GN15KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.60 | Rated Speed (rpm) - 120 | Request Quote |
5SK25GN-AUL / 5GN15KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 14.10 | Rated Speed (rpm) - 120 | Request Quote |
2SK4GN-AUL / 2GN18KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 2.8 | Rated Speed (rpm) - 100 | Request Quote |
3SK10GN-AUL / 3GN18KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 7 | Rated Speed (rpm) - 100 | Request Quote |
4SK15GN-AUL / 4GN18KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.60 | Rated Speed (rpm) - 100 | Request Quote |
5SK25GN-AUL / 5GN18KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 17.70 | Rated Speed (rpm) - 100 | Request Quote |
2SK4GN-AUL / 2GN25KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 3.50 | Rated Speed (rpm) - 72 | Request Quote |
3SK10GN-AUL / 3GN25KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 8.80 | Rated Speed (rpm) - 72 | Request Quote |
4SK15GN-AUL / 4GN25KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 13.20 | Rated Speed (rpm) - 72 | Request Quote |
5SK25GN-AUL / 5GN25KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 22 | Rated Speed (rpm) - 72 | Request Quote |
2SK4GN-AUL / 2GN30KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 4.20 | Rated Speed (rpm) - 60 | Request Quote |
3SK10GN-AUL / 3GN30KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 10.60 | Rated Speed (rpm) - 60 | Request Quote |
4SK15GN-AUL / 4GN30KA | - Synchronous Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 15.90 | Rated Speed (rpm) - 60 | Request Quote |
5SK25GN-AUL / 5GN30KA | - Synchronous Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 60 | Request Quote |
2SK4GN-AUL / 2GN36KA | - Synchronous Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 5.10 | Rated Speed (rpm) - 50 | Request Quote |
3SK10GN-AUL / 3GN36KA | - Synchronous Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Torque (lb-in) - 12.30 | Rated Speed (rpm) - 50 | Request Quote |