Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
1 - 25 of 63 | Results Per Page | View |
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Torque at Max Output (lb-in)

Speed at Max Output (rpm)

Add To Cart / Contact Sales
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 0.77 - 900 Add To Cart
Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 1.15 - 900 Add To Cart
Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 2.19 - 900 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 1.87 - 300 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 2.25 - 250 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3.12 - 180 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3.74 - 150 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 4.68 - 120 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5.61 - 100 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 7.8 - 72 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 9.36 - 60 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 11.23 - 50 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 14.05 - 36 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 16.86 - 30 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 20.24 - 25 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 25.41 - 18 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 30.49 - 15 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 38.12 - 12 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 44 - 10 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 44 - 9 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 44 - 7 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 44 - 6 Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 44 - 5 Add To Cart
Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3 :1 - 2.79 - 300 Add To Cart
Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3.35 - 250 Add To Cart
Request Quote
1 - 25 of 63 | Results Per Page | View |
1 2 3 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved